EFR32BG24L210F768IM40

EFR32BG24L210F768IM40

The EFR32BG24L210F768IM40 is an ideal solution for Bluetooth LE and Channel Sounding applications. Key features include and ARM Cortex-M33 core operating at 78 MHz, 768 kB of Flash, 96 kB of RAM, and Secure Vault™ Mid security. Its high-performance RF is enabled by 10 dBm transmit power and -97.6 dBm receive sensitivity. Also equipped with an AI/ML hardware accelerator, the EFR32BG24L210F768IM40 enables developers to create cost-effective intelligent edge nodes with long battery life that are ideal for asset tracking, direction finding, and predictive maintenance.

 

Key Specs

 
MCU Core
ARM Cortex-M33
Core Frequency (MHz)
78
Flash (kB)
768
RAM (kB)
96
Bluetooth 5 - LE Long Range
Yes
Bluetooth mesh
Yes
Package Type
QFN40
Dig I/O Pins
26
MCU Core
ARM Cortex-M33
Core Frequency (MHz)
78
Flash (kB)
768
RAM (kB)
96
Bluetooth 5 - LE Long Range
Yes
Bluetooth mesh
Yes
Package Type
QFN40
Dig I/O Pins
26
EFR32BG24L Series 2 SoCs Block Diagram

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to continue full production of the EFR32BG24L210F768IM40 until at least April 2035. An EOL could be published after this date.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

longevity-commitment.png

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close