EFM32GG11 Series 1 32-bit Microcontrollers (MCUs)

The most integrated and high performance low power MCU available.

Our EFM32GG11 Series 1 ARM® Cortex®-M4-based 32-bit microcontrollers (MCUs) are the most integrated and high performance low power MCUs available and include robust security via a unique cryptographic hardware engine supporting AES, ECC, SHA, and True Random Number Generator (TRNG). New features include a PDM sensor interface, an SD/MMC/SDIO controller, Octal/ Quad-SPI memory controller, 10/100 Ethernet MAC, dual CAN bus controller, highly robust capacitive sensing, enhanced alpha blending graphics engine, and LESENSE/PCNT enhancements for smart energy meters. These features, combined with ultra-low current active mode and short wake-up time from energy-saving modes, make Giant Gecko Series 1 microcontrollers well-suited for any battery-powered application, as well as other systems requiring high performance and low-energy consumption.

Sleep Current with RTCC as low as
2.1 μA
Active current as low as
80 μA/MHz

EFM32GG11 Common Specs

  • ARM Cortex-M4+ CPU platform
  • 72 MHz
  • 80 μA/MHz in Active Mode (EM0)
  • 2.10 μA sleep with RTCC and RAM
  • Autonomous peripherals in sleep
  • DMA and peripheral reflex system
  • LESENSE
  • Advanced security with SMU, TRNG, AES, ECC, SHA
  • USART, I²C, SPI, CAN, Ethernet, QSPI and SDIO
  • Up to 67 General Purpose I/O Pins
  • Segment LCD Controller with up to 8 × 32 segments
  • -40 °C to 125 °C TJ temperature grade
  • 1.8 V to 3.8 V single power supply
  • Packages:
    • 64-pin QFN (9 mm x 9 mm)
    • 64-pin QFP (10 mm x 10 mm)
    • 100-pin QFP (14 mm x 14 mm)
    • 112-pin BGA (10 mm x 10 mm)
    • 120-pin BGA (7 mm x 7 mm)
    • 152-pin BGA (8 mm x 8 mm)
    • 192-pin BGA (7 mm x 7 mm)

Status

Find the Right EFM32GG11 Device Select Columns

Select Columns
Part Number Pricing MHz Flash RAM Dig I/O Pins 5 Volt Tolerant ADC 1 ADC 2 DAC USB Cap Sense LCD Temp Sensor Timers (16-bit) Timers (32-bit) ECC SHA-1 SHA-2 RSA-2048 UART USART SPI I2C I2S PDM Channels EMIF RTC Comparators Vdd (min) Vdd (max) Package Type Package Size (mm) Internal Osc. Debug Interface Cryptography Ethernet QSPI SDIO CAN
1K @ US$5.12 72 2048 384 56 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes No Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFN64 9x9 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$5.26 72 2048 384 56 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes No Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFN64 9x9 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$5.28 72 2048 384 53 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes No Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFP64 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$5.72 72 2048 512 56 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes No Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFN64 9x9 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$5.72 72 2048 512 53 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes No Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFP64 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$5.85 72 2048 512 56 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes No Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFN64 9x9 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$5.88 72 2048 512 53 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes No Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFP64 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$5.47 72 2048 384 90 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 BGA112 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$5.53 72 2048 384 86 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFP100 14x14 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$6.06 72 2048 512 90 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 BGA112 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$6.13 72 2048 512 86 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFP100 14x14 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$6.45 72 2048 512 87 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 BGA112 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 Yes Yes Yes 2 —
1K @ US$6.54 72 2048 512 93 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 BGA120 7x7 ±2% JTAG; SW; ETM AES-1 AES-256 Yes Yes Yes 2 —
1K @ US$6.13 72 2048 512 53 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFN64 9x9 ±2% JTAG; SW; ETM AES-1 AES-256 Yes Yes Yes 2 —
1K @ US$6.54 72 2048 512 83 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFP100 14x14 ±2% JTAG; SW; ETM AES-1 AES-256 Yes Yes Yes 2 —
1K @ US$6.13 72 2048 512 50 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFP64 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 Yes Yes Yes 2 —
1K @ US$6.59 72 2048 512 87 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 BGA112 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 Yes Yes Yes 2 —
1K @ US$6.66 72 2048 512 93 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 BGA120 7x7 ±2% JTAG; SW; ETM AES-1 AES-256 Yes Yes Yes 2 —
1K @ US$6.27 72 2048 512 53 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFN64 9x9 ±2% JTAG; SW; ETM AES-1 AES-256 Yes Yes Yes 2 —
1K @ US$6.66 72 2048 512 83 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFP100 14x14 ±2% JTAG; SW; ETM AES-1 AES-256 Yes Yes Yes 2 —
1K @ US$6.27 72 2048 512 50 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFP64 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 Yes Yes Yes 2 —
1K @ US$5.53 72 2048 384 95 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 BGA120 7x7 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$5.12 72 2048 384 53 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFN64 9x9 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$5.52 72 2048 384 83 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFP100 14x14 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$5.12 72 2048 384 50 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFP64 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$5.67 72 2048 384 95 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 BGA120 7x7 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$5.26 72 2048 384 53 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFN64 9x9 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$5.66 72 2048 384 83 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFP100 14x14 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$5.28 72 2048 384 50 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFP64 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$6.13 72 2048 512 95 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 BGA120 7x7 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$5.72 72 2048 512 53 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFN64 9x9 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$6.13 72 2048 512 83 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFP100 14x14 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$5.72 72 2048 512 50 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFP64 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$6.27 72 2048 512 95 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 BGA120 7x7 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$5.85 72 2048 512 53 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFN64 9x9 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$6.26 72 2048 512 83 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFP100 14x14 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$5.88 72 2048 512 50 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFP64 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$6.54 72 2048 512 95 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 BGA120 7x7 ±2% JTAG; SW; ETM AES-1 AES-256 Yes Yes Yes 2 —
1K @ US$6.73 72 2048 512 121 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 BGA152 8x8 ±2% JTAG; SW; ETM AES-1 AES-256 Yes Yes Yes 2 —
1K @ US$6.82 72 2048 512 144 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 BGA192 7x7 ±2% JTAG; SW; ETM AES-1 AES-256 Yes Yes Yes 2 —
1K @ US$6.11 72 2048 512 50 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFN64 9x9 ±2% JTAG; SW; ETM AES-1 AES-256 Yes Yes Yes 2 —
1K @ US$6.53 72 2048 512 80 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFP100 14x14 ±2% JTAG; SW; ETM AES-1 AES-256 Yes Yes Yes 2 —
1K @ US$6.13 72 2048 512 47 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFP64 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 Yes Yes Yes 2 —
1K @ US$6.67 72 2048 512 95 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 BGA120 7x7 ±2% JTAG; SW; ETM AES-1 AES-256 Yes Yes Yes 2 —
1K @ US$6.87 72 2048 512 121 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 BGA152 8x8 ±2% JTAG; SW; ETM AES-1 AES-256 Yes Yes Yes 2 —
1K @ US$6.26 72 2048 512 50 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFN64 9x9 ±2% JTAG; SW; ETM AES-1 AES-256 Yes Yes Yes 2 —
1K @ US$6.66 72 2048 512 80 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFP100 14x14 ±2% JTAG; SW; ETM AES-1 AES-256 Yes Yes Yes 2 —
1K @ US$6.26 72 2048 512 47 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFP64 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 Yes Yes Yes 2 —
1K @ US$6.03 72 1024 512 95 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 BGA120 7x7 ±2% JTAG; SW; ETM AES-1 AES-256 Yes Yes Yes 2 —
1K @ US$6.21 72 1024 512 121 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 BGA152 8x8 ±2% JTAG; SW; ETM AES-1 AES-256 Yes Yes Yes 2 —
1K @ US$6.31 72 1024 512 144 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 BGA192 7x7 ±2% JTAG; SW; ETM AES-1 AES-256 Yes Yes Yes 2 —
1K @ US$5.6 72 1024 512 50 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFN64 9x9 ±2% JTAG; SW; ETM AES-1 AES-256 Yes Yes Yes 2 —
1K @ US$6.01 72 1024 512 80 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFP100 14x14 ±2% JTAG; SW; ETM AES-1 AES-256 Yes Yes Yes 2 —
1K @ US$5.61 72 1024 512 47 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFP64 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 Yes Yes Yes 2 —
1K @ US$6.18 72 1024 512 95 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 BGA120 7x7 ±2% JTAG; SW; ETM AES-1 AES-256 Yes Yes Yes 2 —
1K @ US$6.35 72 1024 512 121 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 BGA152 8x8 ±2% JTAG; SW; ETM AES-1 AES-256 Yes Yes Yes 2 —
1K @ US$5.74 72 1024 512 50 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFN64 9x9 ±2% JTAG; SW; ETM AES-1 AES-256 Yes Yes Yes 2 —
1K @ US$6.15 72 1024 512 80 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFP100 14x14 ±2% JTAG; SW; ETM AES-1 AES-256 Yes Yes Yes 2 —
1K @ US$5.74 72 1024 512 47 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 7 4 Yes Yes Yes No 2 6 6 3 3 0 1 Yes 4 1.8 3.8 QFP64 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 Yes Yes Yes 2 —
1K @ US$4.22 72 1024 192 56 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes No Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFN64 9x9 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$4.23 72 1024 192 53 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes No Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFP64 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$4.34 72 1024 192 56 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes No Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFN64 9x9 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$4.36 72 1024 192 53 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes No Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFP64 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$3.73 72 512 192 56 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes No Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFN64 9x9 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$3.76 72 512 192 53 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes No Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFP64 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$3.88 72 512 192 56 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes No Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFN64 9x9 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$3.9 72 512 192 53 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes No Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFP64 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$4.74 72 1024 192 90 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 BGA112 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$4.61 72 1024 192 86 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFP100 14x14 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$4.24 72 512 192 90 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 BGA112 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$4.13 72 512 192 86 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFP100 14x14 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$5.11 72 1024 192 87 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 BGA112 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$5.15 72 1024 192 93 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 BGA120 7x7 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$4.65 72 1024 192 53 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFN64 9x9 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$4.98 72 1024 192 83 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFP100 14x14 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$4.66 72 1024 192 50 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFP64 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$5.23 72 1024 192 87 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 BGA112 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$5.3 72 1024 192 93 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 BGA120 7x7 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$4.77 72 1024 192 53 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFN64 9x9 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$5.12 72 1024 192 83 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFP100 14x14 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$4.8 72 1024 192 50 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFP64 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$4.65 72 512 192 87 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 BGA112 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$4.68 72 512 192 93 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 BGA120 7x7 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$4.17 72 512 192 53 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFN64 9x9 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$4.51 72 512 192 83 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFP100 14x14 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$4.19 72 512 192 50 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFP64 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$4.77 72 512 192 87 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 BGA112 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$4.82 72 512 192 93 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 BGA120 7x7 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$4.31 72 512 192 53 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFN64 9x9 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$4.65 72 512 192 83 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFP100 14x14 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$4.31 72 512 192 50 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFP64 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$4.77 72 1024 192 92 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 BGA112 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$4.82 72 1024 192 95 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 BGA120 7x7 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$4.31 72 1024 192 54 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFN64 9x9 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$4.65 72 1024 192 81 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFP100 14x14 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$4.31 72 1024 192 51 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFP64 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$4.86 72 1024 192 92 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 BGA112 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$4.96 72 1024 192 95 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 BGA120 7x7 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$4.45 72 1024 192 54 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 4 4 Yes Yes Yes Yes 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFN64 9x9 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$4.77 72 1024 192 81 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFP100 14x14 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$4.45 72 1024 192 51 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFP64 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$4.29 72 512 192 92 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 BGA112 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$4.34 72 512 192 95 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 BGA120 7x7 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$3.83 72 512 192 54 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFN64 9x9 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$4.19 72 512 192 81 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFP100 14x14 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$3.85 72 512 192 51 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFP64 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$4.38 72 512 192 92 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 BGA112 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$4.5 72 512 192 95 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 BGA120 7x7 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$3.96 72 512 192 54 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFN64 9x9 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$4.31 72 512 192 81 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFP100 14x14 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$3.99 72 512 192 51 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps No Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFP64 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No No No 2 —
1K @ US$5.21 72 1024 192 89 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 BGA112 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$5.23 72 1024 192 95 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 BGA120 7x7 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$4.7 72 1024 192 51 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFN64 9x9 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$5.05 72 1024 192 81 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFP100 14x14 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$4.74 72 1024 192 48 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFP64 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$5.32 72 1024 192 89 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 BGA112 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$5.37 72 1024 192 95 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 BGA120 7x7 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$4.86 72 1024 192 51 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFN64 9x9 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$5.21 72 1024 192 81 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFP100 14x14 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$4.86 72 1024 192 48 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFP64 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$4.74 72 512 192 89 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 BGA112 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$4.77 72 512 192 95 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 BGA120 7x7 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$4.23 72 512 192 51 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFN64 9x9 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$4.59 72 512 192 81 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFP100 14x14 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$4.24 72 512 192 48 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFP64 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$4.82 72 512 192 89 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 BGA112 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$4.91 72 512 192 95 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 BGA120 7x7 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$4.36 72 512 192 51 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFN64 9x9 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$4.74 72 512 192 81 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFP100 14x14 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —
1K @ US$4.4 72 512 192 48 Yes 12-bit, 1000 ksps 12-bit, 1000 ksps 12-bit, 500 ksps Yes Yes Yes Yes 4 4 Yes Yes Yes No 2 5 5 2 2 4 1 Yes 3 1.8 3.8 QFP64 10x10 ±2% JTAG; SW; ETM AES-1 AES-256 No Yes Yes 2 —

    Sort A -> Z
    Sort Z -> A

    Filter by values...

      Close
      Loading Results