Most Popular 32-bit MCUs
As the proven, leading supplier for all major IoT ecosystems, Silicon Labs has deployed more than one billion wireless chips for the Internet of Things. We have the silicon, software and tools for speedy development of smart home, commercial, consumer and industrial applications.
| Product Name | Core | Frequency (MHz) | Max Flash/RAM (kB) | Max GPIO | Max LCD Segments | USB | DAC | ADC Resolution | Max ADC Channels | Max Temperature | Vdd Min (V) | Vdd Max (V) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
FEATURED
EFM32PG26 Series 2
EFR32PG26 Series 2 MCUs
|
ARM Cortex-M33 | 80 | 3200/512 | 64 | 4 x 40 | 20 | 4 | 125 | 1.71 | 3.8 | ||
|
EFM32PG28 Series 2
EFM32PG28 Series 2 MCUs
|
ARM Cortex-M33 | 80 | 1024/256 | 51 | 8 x 24 | 20 | 16 | 125 | 1.71 | 3.8 | ||
|
EFM32PG23 Series 2
EFM32PG23 Series 2 MCUs
|
ARM Cortex-M33 | 80 | 512/64 | 34 | 4 x 20 | 16 , 20 | 16 | 125 | 1.71 | 3.8 | ||
|
EFM32PG22 Series 2
EFM32PG22 Series 2 MCUs
|
ARM Cortex-M33 | 76 | 512/32 | 26 | — | 16 | 16 | 125 | 1.71 | 3.8 | ||
|
Giant Gecko S1
EFM32GG S1 GG11 and GG12 32-bit Microcontrollers
|
ARM Cortex-M4 | 72 | 1024/192 , 2048/512 | 144 , 95 | 8 x 36 | 12 | 16 | 125 | 1.8 | 3.8 | ||
|
Tiny Gecko S1
EFM32 Tiny Gecko 32-bit S1 Microcontrollers
|
ARM Cortex-M0+ | 48 | 128/32 | 67 | 8 x 32 | 12 | 32 | 125 | 1.8 | 3.8 | ||
|
Giant Gecko
EFM32 Giant Gecko 32-bit Microcontrollers
|
ARM Cortex-M3 | 48 | 1024/128 | 93 | 8 x 36 | 12 | 8 | 85 | 1.98 | 3.8 | ||
|
Wonder Gecko
EFM32 Wonder Gecko 32-bit Microcontrollers
|
ARM Cortex-M4 | 48 | 256/32 | 93 | 8 x 36 | 12 | 8 | 85 | 1.98 | 3.8 | ||
|
Leopard Gecko
EFM32 Leopard Gecko 32-bit Microcontrollers
|
ARM Cortex-M3 | 48 | 256/32 | 93 | 8 x 36 | 12 | 8 | 85 | 1.98 | 3.8 | ||
|
Pearl Gecko
EFM32 Pearl Gecko 32-bit Microcontrollers
|
ARM Cortex-M4 | 40 | 1024/256 , 256/32 | 32 , 65 | — | 12 | 32 , 54 | 125 , 85 | 1.8 , 1.85 | 3.8 | ||
|
Jade Gecko
EFM32 Jade Gecko 32-bit Microcontrollers
|
ARM Cortex-M3 | 40 | 1024/256 , 256/32 | 32 , 65 | — | 12 | 16 , 32 | 125 , 85 | 1.8 , 1.85 | 3.8 | ||
|
Gecko
EFM32 Gecko 32-bit Microcontrollers
|
ARM Cortex-M3 | 32 | 128/16 | 90 | 4 x 40 | 12 | 8 | 85 | 1.98 | 3.8 | ||
|
Tiny Gecko
EFM32 Tiny Gecko 32-bit Microcontrollers
|
ARM Cortex-M3 | 32 | 32/4 | 56 | 8 x 20 | 12 | 8 | 85 | 1.98 | 3.8 | ||
|
Happy Gecko
EFM32 Happy Gecko USB-enabled 32-bit Microcontrollers
|
ARM Cortex-M0+ | 25 | 64/8 | 37 | — | 12 | 4 | 105 | 1.98 | 3.8 | ||
|
Zero Gecko
EFM32 Zero Gecko 32-bit Microcontrollers
|
ARM Cortex-M0+ | 24 | 32/4 | 37 | — | 12 | 4 | 85 | 1.98 | 3.8 |
Featured 32-bit MCU Kits
32-bit Software Development
Simplicity Studio is the core development environment designed to support the Silicon Labs IoT portfolio of SoCs and modules. It provides access to target device-specific web and SDK resources in the Launcher; software and hardware configuration tools; an integrated development environment (IDE) featuring industry-standard code editors, compilers and debuggers; and advanced, value-add tools for network analysis and code-correlated energy profiling.
Simplicity Studio
Making development easier and more efficient by providing everything needed - from initial concept to final product.
32-bit MCU SDK
This software package provides all of the drivers and services needed for a successful 32-bit MCU project.
Precision32 32-bit MCU Development Suite
This tool unlocks the power and flexibility of the Precision32™ 32-bit microcontroller family.
Find the Right 32-bit Microcontroller for your Application
What is a 32-bit MCU?
Silicon Labs' EFM32™ 32-bit microcontroller (MCU) family is the world's most energy friendly microcontroller and is especially suited for use in low-power and energy sensitive applications, including energy, water, and gas metering, building automation, alarm and security, and portable medical/fitness equipment. Since battery replacement is often not possible for reasons of access and cost, such applications need to operate for as long as possible without external power or operator intervention. Silicon Labs' energy-friendly EFM32 32-bit microcontrollers beat existing low-power MCU alternatives — here we'll highlight the top 5 factors that make this possible.
Low Power Architecture
Get more done with less energy. EFM32 MCUs feature the ARM Cortex® cores with floating-point unit and Flash memory and are architected for low power using only as little as 21 µA/MHz in active mode. The devices are designed to scale power consumption with capabilities in four energy modes, including a deep sleep mode as low as 1.03 µA, with 16 kB RAM retention and operating real-time clock, as well as a 400 nA hibernation mode with 128 bytes of RAM retention and cryotimer.
Functional Density
Reduce the cost of your system with highly integrated microprocessors boasting a rich selection of available high-performance and low-power peripherals, on-chip non-volatile memory, scalable memory footprints, crystal-less 500 ppm sleep timer, and integrated power-management functions.
Security
When you want your products to withstand the most challenging cyber-security attacks, you can trust Silicon Labs' technology to safeguard your customers' privacy.
When considering security in the context of IoT, there are multiple aspects a developer needs to consider.
Encryption is only as strong as the security offered by the physical device itself. The easiest device attack is a remote attack on software to inject malware which is why a hardware root of trust secure boot is critical. Many IoT devices are easily acquired in the supply chain and allow “Hands-On”, or “Local” attacks which allows attacking the debug port or using physical attacks like side-channel analysis to recover keys during communication encryption.
Silicon Labs offers a portfolio of device-level security options. To learn more click through to our security pages.
Best-in-class Tools
From embedded OS to connectivity software stacks to IDE’s and tools to optimize design. It’s all in one place.
Industry-leading RTOS with a free kernelIDE support for Keil, IAR and GCCTools to optimize designs with features that enable things like the profiling of energy usage and easy visualization of the internals of any embedded system.
Featured 32-bit Microcontroller Resources
Technical Documentation
Find Data Sheets, App Notes and More.
32-bit MCU Training
Discover training curriculum including written and video modules.
32-bit MCU Software Reference Docs
Develop and prototype smarter. Get to market faster.
Questions? Visit The Community
Explore the knowledge base and forum to get help and support