Wi-SUN Products

Certified Wi-SUN Technology from the Leader in IoT

Silicon Labs has been developing solutions for industrial and commercial applications for more than a decade, and we have a long track record of leading the development of the Wi-SUN standard and a portfolio that offers OFDM and FSK support, Wi-SUN certified ICs, and a full range of reference designs and development tools.

Sub-GHz SoC and Module Selector Guide

Our Sub-GHz wireless selector guide compares our Sub-GHz transceivers, modules and SoCs to help you pick the best hardware for your IoT developments.

LPWAN 101: Finding the Right Solution

In this article, our experts cover key characteristics of LPWAN, the best use cases for this technology, and some of the most common LPWAN solutions we're seeing.

Explore Our 5-Part LPWAN Tech Talk Series

Our 5-part LPWAN Tech Talk series takes viewers through some of the common design challenges that come with large-scale smart city, utility, and industrial IoT development.

Digi Logo

Build, deploy, and manage your Wi-SUN network from end to end, with Silicon Labs and Digi.

Wi-SUN Wireless SoCs Select Columns
Select Columns
Wi-SUN Certified MCU Core Frequency Range (MHz) Flash (kB) RAM (kB) Max Output Power (dBm) GPIO Security Peak RX Sensitivity
EFR32FG28 Series 2 SoCs
Sub-GHz Wireless + 2.4 GHz BLE SoCs
ARM Cortex-M33 110 970 1024 128, 256 16 31, 49 AES-128 AES-256 ECC SHA-1 SHA-2 -124.8 (4.8 kbps OQPSK @ 915 MHz)
EFR32FG12 Series 1 Sub-GHz and 2.4 GHz SoCs
Sub-GHz and 2.4 GHz
ARM Cortex-M4 110 2483.5 512, 1024 64, 128, 256 19, 20 28, 31, 32, 46, 65 AES-128 AES-256 ECC SHA-1 SHA-2 -126.2 (600 bps GFSK 915 MHz)

Sort A -> Z
Sort Z -> A

Filter by values...

Wi-SUN Development Kits

The EFR32FG25 Wi-SUN Pro Kits are designed to support the development of Wireless IoT devices based on the Sub-GHz WiSUN FAN. The Pro Kits include a radio board that provides a complete reference design for the EFR32FG25 Wireless SoC, with the matching network for +16 dBm covering 863-876 or 902-928 MHz. Each Wi-SUN Pro Kit includes 3 complete mainboard and radio board setups allowing for configuration of a multi-node test network.

The Wireless Pro Kit Mainboard contains an on-board J-Link debugger with a Packet Trace Interface and a virtual COM port, enabling application development and debugging of the attached radio board as well as external hardware. The mainboard also contains sensors and peripherals for easy demonstration of some of the EFR32's many capabilities..

Wi-SUN-PK6015A 863-876 MHz

EFR32FG25 Wi-SUN 863-876 MHz +16 dBm Pro Kit

The EFR32FG25 Wi-SUN Pro Kit is designed to support the development of Wireless IoT devices based on the Sub-GHz Wi-SUN FAN. The Wi-SUN-PK6015A Pro Kit includes a radio board that provides a complete reference design for the EFR32FG25 Wireless SoC, with matching network for +16 dBm covering 863-876 MHz.

Wi-SUN-PK6016A 902-928 MHz

EFR32FG25 Wi-SUN 902-928 MHz +16 dBm Pro Kit

The EFR32FG25 Wi-SUN Pro Kit is designed to support the development of Wireless IoT devices based on the Sub-GHz Wi-SUN FAN. The Wi-SUN-PK6016A Pro Kit includes a radio board that provides a complete reference design for the EFR32FG25 Wireless SoC, with matching network for +16 dBm covering 902-928 MHz.

Wi-SUN Compatible Radio Boards

Radio Board Frequency Band Flash (kB) RAM (kB) Output Power (dBm) Wi-SUN Bluetooth 5 Bluetooth Mesh Zigbee Thread Sub-GHz 2.4 GHz
xG28-RB4400C 863-928 MHz 1024 256 14        
xG28-RB4401C 869*928 MHz 1024 256 20        
FG25-RB4270B 902 - 928 MHz 1920 512 16          
FG25-RB4271A 863 - 876 MHz 1920 512 16          
FG25-RB4272A 470 - 510 MHz 1920 512 16          
SLWRB4253A 915 MHz 1024 256 20        
SLWRB4164A 915 MHz 1024 256 19
SLWRB4163A 868 MHz 1024 256 19
SLWRB4170A 868 - 915 MHz 1024 256 19

Wi-SUN Software Development

Silicon Labs Wi-SUN SDK includes industry-leading software stacks and development tools for Wi-SUN end nodes and border routers. In conjunction with SoCs and reference applications for Wi-SUN, developers can use software and tools from Silicon Labs to quickly and reliably:

  • Develop multi-node mesh networks
  • Monitor and debug multiple nodes simultaneously
  • Visually analyze system performance


Wi-SUN SDK
  • FAN certified PHYs
  • FAN certified router Stack
  • FAN certified Border Router Reference
  • CoAP Library
  • Wi-SUN Sample Applications
  • Wi-SUN Border Router Demo
  • Wi-SUN Network Analyzer







Development Questions?

  • Visit The Community

    Engage with our engineers and developers from around the world and check out our knowledge base articles featuring FAQs, example code and additional resources.

Simplify Wireless Connectivity

Connect your applications on a technology architecture designed to scale across IoT applications including smart meters, streetlights, parking, weather monitoring, and waste management to converge onto one IoT network. Learn more about the featured applications.

Smart Metering

Smart Cities

Street Lighting

overview

What is Wi-SUN?

Wi-SUN (Wireless Smart Ubiquitous Network) is the leading IPv6 sub-GHz mesh technology, and a wireless communication standard that facilitates seamless connectivity among smart-grid devices. It’s designed for large-scale outdoor IoT networks, such as wireless mesh networks for Advanced Metering Infrastructure (AMI), home energy management, and distribution automation. Wi-SUN is based on the IEEE 802.15.4g standard for the physical layer and the IEEE 802.15.4e standard for the MAC layer, ensuring low power consumption and high scalability. The Wi-SUN Alliance is responsible for the development of the standard and is a global ecosystem of member companies seeking to accelerate the implementation of Field Area Networks (FAN) and Internet of Things (IoT), and Silicon Labs is a proud Wi-SUN Alliance Promoter Member.

Wi-SUN City Connections

How Does Wi-SUN Work?

Wi-SUN utilizes mesh networking to enable long-range, low-power communication for smart city, utility, and industrial IoT applications. Operating on un-licensed Sub-GHz frequencies, it ensures scalability, reliability, and security. Wi-SUN supports extensive networks with self-healing and self-forming nodes, capable of covering wide areas with minimal infrastructure.

Why Partner with Silicon Labs for
Wi-SUN?

Silicon Labs has been at the forefront of Wi-SUN standard development for over a decade. With a rich history of Wi-SUN certified devices, a certified stack, comprehensive range of reference designs and development tools, Silicon Labs offers a one-stop-shop solution for all your smart city projects and more. The company received its first Wi-SUN certification in April 2021 and recently achieved the FAN1.1 profile and PHY certifications. The FAN 1.1 certification includes high throughput OFDM support, underscoring Silicon Labs' commitment to advancing Wi-SUN technology and providing robust solutions for IoT applications.

Person Exploring a City

Wi-SUN certifications

Wi-SUN FAN certificates are part of the certification program developed by the Wi-SUN Alliance to ensure devices meet specific standards for interoperability and security in Field Area Networks (FAN). These certificates verify that devices comply with the Wi-SUN FAN profile, which includes rigorous testing for communication protocols, security features, and performance. FAN 1.1 certificates are listed below for ready reference:

Wi-SUN Alliance Logo
Wi-SUN FAN

WiSUN FAN 1.1 Options

FAN 1.1 offers three main options:

  1. FAN 1.1 Core (aka FAN 1.0+): This builds upon FAN 1.0 with just one new feature PAN - wide Information Elements, enabling broader information sharing across the network.
  2. FAN 1.1 High Performance (HP): This option caters to devices needing more processing power. It introduces Full Function Nodes (FFNs) for tasks requiring robust functionality and SUN-OFDM PHYs. Another notable feature that was introduced by FAN1.1 specification is ‘Mode Switch’ that means modulation and date rate negotiation between nodes is possible. Supported on both FG25 (FSK and OFDM) and FG28 (FSKonly)
  3. FAN 1.1 Low Energy (LE): This option focuses on minimizing power consumption for battery-powered devices. It introduces Limited Function Nodes (LFNs). FAN 1.1 LFN is supported by EFR32FG28 (FSK only) and EFR32FG25 (FSK & OFDM).


Works With 2025 On-Demand IoT Training

Relive every keynote, fireside chat, and deep-dive training from this year’s premier IoT conference. Stream the insights, innovations, and inspiration that are shaping the connected future—whenever and wherever it suits you.

Close
Loading Results
Close