EFR32™ Flex Gecko Proprietary Wireless SoC

The Flex Gecko family of wireless solutions combines an energy-friendly MCU with a highly integrated radio transceiver supporting 2.4 GHz and Sub-GHz proprietary wireless protocols. Flex Gecko SoCs are ideal for proprietary modulation schemes including OOK, shaped FSK, shaped OQPSK, DSSS modulation techniques, and FEC. The single-die solution provides industry-leading energy efficiency, ultra-fast wakeup times, a scalable power amplifier, an integrated balun and no-compromise MCU features. The devices are well suited for any battery operated application as well as other systems requiring high performance and low energy consumption.

Features

2.4 GHz Radio

  • Integrated 2.4 GHz BALUN & Power Amplifier
  • Excellent Receive Sensitivity:
    • -103.3 dBm @125 kbps, GFSK
    • -103.3 dBm @250 kbps, DSSS-OQPSK
  • Programmable Output Power: +19.5 dBm
  • Active-mode RX: 8.8 mA @1 Mbps, 2 GFSK
  • Active-mode TX:
    • 8.5 mA @0 dBm
    • 34 mA @10.5 dBm
  • Low Power Radio features RFSENSE (51 nA)
  • Antenna Diversity

Sub-GHz Radio

  • Ideal for proprietary protocols, wireless M-BUS, Low Power Wide Area Network applications
  • Supported Modulations: 2/4 (G)FSK, OQPSK/(G)MSK, OOK/ASK, BPSK/DBPSK
  • Optional DSSS modulation technique and FEC channel coding
  • Excellent Receive Sensitivity:
    • -126.2 dBm @600 bps, GFSK, 916 MHz
    • -121.6 dBm @2.4 kbps, GFSK, 868 MHz
    • -109.9 dBm @4.8 kbps, OOK, 433 MHz
    • -112.2 dBm @38.4 kbps, GFSK, 169 MHz
  • Programmable Output Power: +20 dBm
  • Active-mode RX: 8.6 mA @38.4 kbps, 2GFSK
  • Active-mode TX:
    • 20.3 mA @10 dBm, 433 MHz
    • 35.3 mA @14 dBm, 868 MHz
  • Antenna Diversity

Rich Analog and Digital Peripherals

  • AES-256/128 Hardware Crypto Accelerator with ECC, SHA-1, SHA-2
  • ADC (12-bit, 1 Msps, 270 µA)
  • Current DAC (4-bit, Current Source or Sink)
  • Up to 2 X Voltage DAC
  • Up to 3 X Operational Amplifier
  • Low-Energy Sensor Interface (select devices)
  • Multi-channel Capacitive Sense Interface (select devices)
  • Up to 4 X Analog Comparator
  • Low Energy UART
  • Up to 4 x USART (UART, SPI, IrDA, I²S)
  • Up to 2 X I²C (Address recognition down to EM3)
  • Timers : RTCC, LE Timer & Pulse Counter
  • 12-channel Peripheral Reflex System
  • Up to 65 GPIO

Energy Efficient Low Power Modes

  • Energy Mode 2 (Deep Sleep) Current: down to 1.3 µA
  • Ultra-fast wake up: 3 µS from EM3
  • Wide Supply Voltage range of 1.8 to 3.8 V

Powerful MCU & Memory Options

  • ARM® Cortex®-M4 + Floating Point Unit
  • Up to 40 MHz Clock Speed
  • Low Active Mode Current: 67 µA/MHz
  • Up to 1 MB of Programmable Flash
  • Up to 256 kB SRAM

Package Options

  • QFN48 (7 mm x 7 mm)
  • QFN32 (5 mm x 5 mm)
  • QFN68 (8 mm x 8 mm)
  • BGA125 (7 mm x 7 mm)


Flex Gecko Product Matrix

Common Specifications

Integrated MCU: Yes

MCU Core: ARM Cortex-M4

Core Frequency (MHz): 40

Temp Sensor: Yes

RTC: Yes

Comparators: 2

Status
Devices
Part Number Data Sheet Integrated MCU MCU Core Core Frequency (MHz) Flash RAM Communications Output Power (dBm) RX Current (mA) Receive Sensitivity (dBm) TX Current A TX Current A (dBm) TX Current B TX Current B (dBm) Proprietary 2.4 GHz Proprietary Sub-GHz Multiprotocol Cryptography Dig I/O Pins ADC-1 DAC Cap Sense Temp Sensor Timers (16-bit) RTC Comparators Temperature Range ºC Package Type Package Size (mm) Debug Interface
Yes ARM Cortex-M4 40 1024 128 2 x I²C 2 x I²S 4 x SPI 5 x UART 4 x USART -30 20 8.6 -126.2 (600 bps, GFSK, 915 MHz) 79.7 20 35.3 14 No Yes No AES-128 AES-256 ECC SHA-1 SHA-2 65 12-bit, SAR, 1 Msps VDAC Yes Yes 9 Yes 2 -40 85 BGA125 7x7 JTAG, SW, ETM
Yes ARM Cortex-M4 40 1024 128 2 x I²C 2 x I²S 4 x SPI 5 x UART 4 x USART -30 20 8.6 -126.2 (600 bps, GFSK, 915 MHz) 79.7 20 35.3 14 No Yes No AES-128 AES-256 ECC SHA-1 SHA-2 32 12-bit, SAR, 1 Msps VDAC Yes Yes 9 Yes 2 -40 85 QFN48 7x7 JTAG, SW, ETM
Yes ARM Cortex-M4 40 1024 128 2 x I²C 2 x I²S 4 x SPI 5 x UART 4 x USART -30 20 8.4 -126.2 (600 bps, GFSK, 915 MHz) 8.5 0 No Yes No AES-128 AES-256 ECC SHA-1 SHA-2 46 12-bit, SAR, 1 Msps VDAC Yes Yes 9 Yes 2 -40 85 QFN68 8x8 JTAG, SW, ETM
Yes ARM Cortex-M4 40 512 64 2 x I²C 2 x I²S 4 x SPI 5 x UART 4 x USART -30 20 8.4 -126.2 (600 bps, GFSK, 915 MHz) 8.5 0 No Yes No AES-128 AES-256 ECC SHA-1 SHA-2 46 12-bit, SAR, 1 Msps VDAC Yes Yes 9 Yes 2 -40 85 QFN68 8x8 JTAG, SW, ETM
Yes ARM Cortex-M4 40 1024 128 2 x I²C 2 x I²S 4 x SPI 5 x UART 4 x USART -30 19 10 -102.7 (250 kbps, DSSS-OQPSK, 2.4 GHz) 86 16.5 34 10.5 Yes No No AES-128 AES-256 ECC SHA-1 SHA-2 65 12-bit, SAR, 1 Msps VDAC Yes Yes 9 Yes 2 -40 85 BGA125 7x7 JTAG, SW, ETM
Yes ARM Cortex-M4 40 1024 128 2 x I²C 2 x I²S 4 x SPI 5 x UART 4 x USART -30 19 10 -102.7 (250 kbps, DSSS-OQPSK, 2.4 GHz) 86 16.5 34 10.5 Yes No No AES-128 AES-256 ECC SHA-1 SHA-2 31 12-bit, SAR, 1 Msps VDAC Yes Yes 9 Yes 2 -40 85 QFN48 7x7 JTAG, SW, ETM
Yes ARM Cortex-M4 40 1024 256 2 x I²C 2 x I²S 4 x SPI 5 x UART 4 x USART -30 20 8.6 -126.2 (600 bps, GFSK, 915 MHz) 79.7 20 35.3 14 No Yes No AES-128 AES-256 ECC SHA-1 SHA-2 65 12-bit, SAR, 1 Msps VDAC Yes Yes 9 Yes 2 -40 85 BGA125 7x7 JTAG, SW, ETM
Yes ARM Cortex-M4 40 1024 256 2 x I²C 2 x I²S 4 x SPI 5 x UART 4 x USART -30 20 8.6 -126.2 (600 bps, GFSK, 915 MHz) 79.7 20 35.3 14 No Yes No AES-128 AES-256 ECC SHA-1 SHA-2 32 12-bit, SAR, 1 Msps VDAC Yes Yes 9 Yes 2 -40 85 QFN48 7x7 JTAG, SW, ETM
Yes ARM Cortex-M4 40 1024 256 2 x I²C 2 x I²S 4 x SPI 5 x UART 4 x USART -30 19 8.4 -120.6 dBm (2.4 kbps, 2 GFSK, 868 MHz) 8.5 0 No Yes No AES-128 AES-256 ECC SHA-1 SHA-2 46 12-bit, SAR, 1 Msps VDAC Yes Yes 9 Yes 2 -40 85 QFN68 8x8 JTAG, SW, ETM
Yes ARM Cortex-M4 40 1024 256 2 x I²C 2 x I²S 4 x SPI 5 x UART 4 x USART -30 20 8.6 -126.2 (600 bps, GFSK, 915 MHz) 79.7 20 35.3 14 No Yes No AES-128 AES-256 ECC SHA-1 SHA-2 32 12-bit, SAR, 1 Msps VDAC Yes Yes 9 Yes 2 -40 125 QFN48 7x7 JTAG, SW, ETM
Yes ARM Cortex-M4 40 512 128 2 x I²C 2 x I²S 4 x SPI 5 x UART 4 x USART -30 20 8.4 -126.2 (600 bps, GFSK, 915 MHz) 8.5 0 No Yes No AES-128 AES-256 ECC SHA-1 SHA-2 46 12-bit, SAR, 1 Msps VDAC Yes Yes 9 Yes 2 -40 85 QFN68 8x8 JTAG, SW, ETM
Yes ARM Cortex-M4 40 1024 256 2 x I²C 2 x I²S 4 x SPI 5 x UART 4 x USART -30 19 10 -102.7 (250 kbps, DSSS-OQPSK, 2.4 GHz) 86 16.5 34 10.5 Yes No No AES-128 AES-256 ECC SHA-1 SHA-2 65 12-bit, SAR, 1 Msps VDAC Yes Yes 9 Yes 2 -40 85 BGA125 7x7 JTAG, SW, ETM
Yes ARM Cortex-M4 40 1024 256 2 x I²C 2 x I²S 4 x SPI 5 x UART 4 x USART -30 19 10 -102.7 (250 kbps, DSSS-OQPSK, 2.4 GHz) 86 16.5 34 10.5 Yes No No AES-128 AES-256 ECC SHA-1 SHA-2 31 12-bit, SAR, 1 Msps VDAC Yes Yes 9 Yes 2 -40 85 QFN48 7x7 JTAG, SW, ETM
Yes ARM Cortex-M4 40 1024 256 2 x I²C 2 x I²S 4 x SPI 5 x UART 4 x USART -30 20 8.6 -126.2 (600 bps, GFSK, 915 MHz); -102.7 (250 kbps, DSSS-OQPSK , 2.4 GHz) 79.7 20 35.3 14 Yes Yes No AES-128 AES-256 ECC SHA-1 SHA-2 65 12-bit, SAR, 1 Msps VDAC Yes Yes 9 Yes 2 -40 85 BGA125 7x7 JTAG, SW, ETM
Yes ARM Cortex-M4 40 1024 256 2 x I²C 2 x I²S 4 x SPI 5 x UART 4 x USART -30 20 8.6 -126.2 (600 bps, GFSK, 915 MHz); -102.7 (250 kbps, DSSS-OQPSK , 2.4 GHz) 79.7 20 35.3 14 Yes Yes No AES-128 AES-256 ECC SHA-1 SHA-2 28 12-bit, SAR, 1 Msps VDAC Yes Yes 9 Yes 2 -40 85 QFN48 7x7 JTAG, SW, ETM
Yes ARM Cortex-M4 40 1024 256 2 x I²C 2 x I²S 4 x SPI 5 x UART 4 x USART -30 19 8.4 -126.2 (600 bps, GFSK, 915 MHz); -102.7 (250 kbps, DSSS-OQPSK , 2.4 GHz) 8.5 0 Yes Yes No AES-128 AES-256 ECC SHA-1 SHA-2 46 12-bit, SAR, 1 Msps VDAC Yes Yes 9 Yes 2 -40 85 QFN68 8x8 JTAG, SW, ETM
Yes ARM Cortex-M4 40 512 64 2 x I²C 2 x I²S 3 x SPI 4 x UART 3 x USART -30 20 8.4 -126.2 (600 bps, GFSK, 915 MHz) 79.7 20 35.3 14 No Yes No AES-128 AES-256 ECC SHA-1 SHA-2 16 12-bit, SAR, 1 Msps VDAC Yes Yes 8 Yes 8 -40 85 QFN32 5x5 JTAG, SW, ETM
Yes ARM Cortex-M4 40 512 64 2 x I²C 2 x I²S 3 x SPI 4 x UART 3 x USART -30 20 8.4 -126.2 (600 bps, GFSK, 915 MHz) 79.7 20 35.3 14 No Yes No AES-128 AES-256 ECC SHA-1 SHA-2 32 12-bit, SAR, 1 Msps VDAC Yes Yes 8 Yes 2 -40 85 QFN48 7x7 JTAG, SW, ETM
Yes ARM Cortex-M4 40 512 64 2 x I²C 2 x I²S 3 x SPI 4 x UART 3 x USART -30 20 8.4 -126.2 (600 bps, GFSK, 915 MHz) 79.7 20 35.3 14 No Yes No AES-128 AES-256 ECC SHA-1 SHA-2 16 12-bit, SAR, 1 Msps VDAC Yes Yes 8 Yes 8 -40 125 QFN32 5x5 JTAG, SW, ETM
Yes ARM Cortex-M4 40 512 64 2 x I²C 2 x I²S 3 x SPI 4 x UART 3 x USART -30 20 8.6 -126.2 (600 bps, GFSK, 915 MHz) 79.7 20 35.3 14 No Yes No AES-128 AES-256 ECC SHA-1 SHA-2 32 12-bit, SAR, 1 Msps VDAC Yes Yes 8 Yes 2 -40 125 QFN48 7x7 JTAG, SW, ETM
Yes ARM Cortex-M4 40 512 64 2 x I²C 2 x I²S 3 x SPI 4 x UART 3 x USART -30 19 9.5 -102.7 (250 kbps, DSSS-OQPSK, 2.4 GHz) 79.7 20 35.3 14 Yes No No AES-128 AES-256 ECC SHA-1 SHA-2 16 12-bit, SAR, 1 Msps VDAC Yes Yes 8 Yes 8 -40 85 QFN32 5x5 JTAG, SW, ETM
Yes ARM Cortex-M4 40 512 64 2 x I²C 2 x I²S 3 x SPI 4 x UART 3 x USART -30 19 9.5 -102.7 (250 kbps, DSSS-OQPSK, 2.4 GHz) 86 16.5 34 10.5 Yes No No AES-128 AES-256 ECC SHA-1 SHA-2 31 12-bit, SAR, 1 Msps VDAC Yes Yes 8 Yes 2 -40 85 QFN48 7x7 JTAG, SW, ETM
Yes ARM Cortex-M4 40 512 64 2 x I²C 2 x I²S 3 x SPI 4 x UART 3 x USART -30 20 8.6 -126.2 (600 bps, GFSK, 915 MHz); -102.7 (250 kbps, DSSS-OQPSK , 2.4 GHz) 79.7 20 35.3 14 Yes Yes No AES-128 AES-256 ECC SHA-1 SHA-2 31 12-bit, SAR, 1 Msps VDAC Yes Yes 8 Yes 2 -40 85 QFN48 7x7 JTAG, SW, ETM
Yes ARM Cortex-M4 40 128 16 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 20 8.4 -126.2 (600 bps, GFSK, 915 MHz) 8.5 0 No Yes No AES-128 AES-256 ECC SHA-1 SHA-2 16 12-bit, SAR, 1 Msps VDAC No Yes 8 Yes 2 -40 85 QFN32 5x5 JTAG, SW
Yes ARM Cortex-M4 40 128 16 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 20 8.4 -126.2 (600 bps, GFSK, 915 MHz) 8.5 0 No Yes No AES-128 AES-256 ECC SHA-1 SHA-2 32 12-bit, SAR, 1 Msps VDAC No Yes 8 Yes 2 -40 85 QFN48 7x7 JTAG, SW
Yes ARM Cortex-M4 40 256 32 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 20 8.4 -126.2 (600 bps, GFSK, 915 MHz) 8.5 0 No Yes No AES-128 AES-256 ECC SHA-1 SHA-2 16 12-bit, SAR, 1 Msps VDAC No Yes 8 Yes 2 -40 85 QFN32 5x5 JTAG, SW
Yes ARM Cortex-M4 40 256 32 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 20 8.4 -126.2 (600 bps, GFSK, 915 MHz) 8.5 0 No Yes No AES-128 AES-256 ECC SHA-1 SHA-2 32 12-bit, SAR, 1 Msps VDAC No Yes 8 Yes 2 -40 85 QFN48 7x7 JTAG, SW
Yes ARM Cortex-M4 40 256 32 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 20 8.4 -126.2 (600 bps, GFSK, 915 MHz) 8.5 0 No Yes No AES-128 AES-256 ECC SHA-1 SHA-2 16 12-bit, SAR, 1 Msps VDAC No Yes 8 Yes 2 -40 125 QFN32 5x5 JTAG, SW
Yes ARM Cortex-M4 40 256 32 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 20 8.4 -126.2 (600 bps, GFSK, 915 MHz) 8.5 0 No Yes No AES-128 AES-256 ECC SHA-1 SHA-2 32 12-bit, SAR, 1 Msps VDAC No Yes 8 Yes 2 -40 125 QFN48 7x7 JTAG, SW
Yes ARM Cortex-M4 40 128 16 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 19 10.2 -103.3 (250 kbps, DSSS-OQPSK, 2.4 GHz) 8.5 0 Yes No No AES-128 AES-256 ECC SHA-1 SHA-2 16 12-bit, SAR, 1 Msps VDAC No Yes 8 Yes 2 -40 85 QFN32 5x5 JTAG, SW
Yes ARM Cortex-M4 40 128 16 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 19 10.2 -103.3 (250 kbps, DSSS-OQPSK, 2.4 GHz) 8.5 0 Yes No No AES-128 AES-256 ECC SHA-1 SHA-2 31 12-bit, SAR, 1 Msps VDAC No Yes 8 Yes 2 -40 85 QFN48 7x7 JTAG, SW
Yes ARM Cortex-M4 40 256 32 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 19 10.2 -103.3 (250 kbps, DSSS-OQPSK, 2.4 GHz) 8.5 0 Yes No No AES-128 AES-256 ECC SHA-1 SHA-2 16 12-bit, SAR, 1 Msps VDAC No Yes 8 Yes 2 -40 85 QFN32 5x5 JTAG, SW
Yes ARM Cortex-M4 40 256 32 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 19 10.2 -103.3 (250 kbps, DSSS-OQPSK, 2.4 GHz) 8.5 0 Yes No No AES-128 AES-256 ECC SHA-1 SHA-2 31 12-bit, SAR, 1 Msps VDAC No Yes 8 Yes 2 -40 85 QFN48 7x7 JTAG, SW
Yes ARM Cortex-M4 40 128 16 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 19 8.4 -126.2 (600 bps, GFSK, 915 MHz); -103.3 (250 kbps, DSSS-OQPSK , 2.4 GHz) 8.5 0 Yes Yes No AES-128 AES-256 ECC SHA-1 SHA-2 28 12-bit, SAR, 1 Msps VDAC No Yes 8 Yes 2 -40 85 QFN48 7x7 JTAG, SW
Yes ARM Cortex-M4 40 256 32 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 19 8.4 -126.2 (600 bps, GFSK, 915 MHz); -103.3 (250 kbps, DSSS-OQPSK , 2.4 GHz) 8.5 0 Yes Yes No AES-128 AES-256 ECC SHA-1 SHA-2 28 12-bit, SAR, 1 Msps VDAC No Yes 8 Yes 2 -40 85 QFN48 7x7 JTAG, SW
Yes ARM Cortex-M4 40 128 32 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 20 8.1 -126.4 (600 bps, GFSK, 915 MHz) 0 0 87 20 No Yes No AES-128 AES-256 ECC SHA-1 SHA-2 16 12-bit, SAR, 1 Msps iDAC Yes Yes 7 Yes 2 -40 85 QFN32 5x5 JTAG, SW
Yes ARM Cortex-M4 40 128 32 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 20 8.1 -126.4 (600 bps, GFSK, 915 MHz) 0 0 87 20 No Yes No AES-128 AES-256 ECC SHA-1 SHA-2 31 12-bit, SAR, 1 Msps iDAC Yes Yes 7 Yes 2 -40 85 QFN48 7x7 JTAG, SW
Yes ARM Cortex-M4 40 256 32 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 20 8.1 -126.4 (600 bps, GFSK, 915 MHz) 0 0 87 20 No Yes No AES-128 AES-256 ECC SHA-1 SHA-2 16 12-bit, SAR, 1 Msps iDAC Yes Yes 7 Yes 2 -40 85 QFN32 5x5 JTAG, SW
Yes ARM Cortex-M4 40 256 32 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 20 8.1 -126.4 (600 bps, GFSK, 915 MHz) 0 0 87 20 No Yes No AES-128 AES-256 ECC SHA-1 SHA-2 32 12-bit, SAR, 1 Msps iDAC Yes Yes 7 Yes 2 -40 85 QFN48 7x7 JTAG, SW
Yes ARM Cortex-M4 40 256 32 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 20 8.1 -126.4 (600 bps, GFSK, 915 MHz) 87 20 87 20 No Yes No AES-128 AES-256 ECC SHA-1 SHA-2 16 12-bit, SAR, 1 Msps iDAC Yes Yes 7 Yes 2 -40 125 QFN32 5x5 JTAG, SW
Yes ARM Cortex-M4 40 256 32 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 20 8.1 -126.4 (600 bps, GFSK, 915 MHz) 0 0 No Yes No AES-128 AES-256 ECC SHA-1 SHA-2 31 12-bit, SAR, 1 Msps iDAC Yes Yes 7 Yes 2 -40 125 QFN48 7x7 JTAG, SW
Yes ARM Cortex-M4 40 64 16 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 20 8.1 -126.4 (600 bps, GFSK, 915 MHz) 0 0 87 20 No Yes No AES-128 AES-256 ECC SHA-1 SHA-2 16 12-bit, SAR, 1 Msps iDAC Yes Yes 7 Yes 2 -40 85 QFN32 5x5 JTAG, SW
Yes ARM Cortex-M4 40 64 16 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 20 8.1 -126.4 (600 bps, GFSK, 915 MHz) 0 0 87 20 No Yes No AES-128 AES-256 ECC SHA-1 SHA-2 31 12-bit, SAR, 1 Msps iDAC Yes Yes 7 Yes 2 -40 85 QFN48 7x7 JTAG, SW
Yes ARM Cortex-M4 40 128 32 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 19.5 8.7 -99 (250 kbps, DSSS-OQPSK, 2.4 GHz) 133 19.5 8.8 0 Yes No No AES-128 AES-256 ECC SHA-1 SHA-2 16 12-bit, SAR, 1 Msps iDAC Yes Yes 7 Yes 2 -40 85 QFN32 5x5 JTAG, SW
Yes ARM Cortex-M4 40 128 32 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 19.5 8.7 -99 (250 kbps, DSSS-OQPSK, 2.4 GHz) 133 19.5 8.8 0 Yes No No AES-128 AES-256 ECC SHA-1 SHA-2 31 12-bit, SAR, 1 Msps iDAC Yes Yes 7 Yes 2 -40 85 QFN48 7x7 JTAG, SW
Yes ARM Cortex-M4 40 256 32 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 19.5 8.7 -99 (250 kbps, DSSS-OQPSK, 2.4 GHz) 133 19.5 8.8 0 Yes No No AES-128 AES-256 ECC SHA-1 SHA-2 16 12-bit, SAR, 1 Msps iDAC Yes Yes 7 Yes 2 -40 85 QFN32 5x5 JTAG, SW
Yes ARM Cortex-M4 40 256 32 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 19.5 8.7 -99 (250 kbps, DSSS-OQPSK, 2.4 GHz) 133 19.5 8.8 0 Yes No No AES-128 AES-256 ECC SHA-1 SHA-2 31 12-bit, SAR, 1 Msps iDAC Yes Yes 7 Yes 2 -40 85 QFN48 7x7 JTAG, SW
Yes ARM Cortex-M4 40 64 16 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 19.5 8.7 -99 (250 kbps, DSSS-OQPSK, 2.4 GHz) 133 19.5 8.8 0 Yes No No AES-128 AES-256 ECC SHA-1 SHA-2 16 12-bit, SAR, 1 Msps iDAC Yes Yes 7 Yes 2 -40 85 QFN32 5x5 JTAG, SW
Yes ARM Cortex-M4 40 64 16 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 19.5 8.7 -99 (250 kbps, DSSS-OQPSK, 2.4 GHz) 133 19.5 8.8 0 Yes No No AES-128 AES-256 ECC SHA-1 SHA-2 31 12-bit, SAR, 1 Msps iDAC Yes Yes 7 Yes 2 -40 85 QFN48 7x7 JTAG, SW
Yes ARM Cortex-M4 40 128 32 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 20 8.1 -126.4 (600 bps, GFSK, 915 MHz); -99 (250 kbps, DSSS-OQPSK , 2.4 GHz) 126.7 19.5 87 20 Yes Yes No AES-128 AES-256 ECC SHA-1 SHA-2 28 12-bit, SAR, 1 Msps iDAC Yes Yes 7 Yes 2 -40 85 QFN48 7x7 JTAG, SW
Yes ARM Cortex-M4 40 256 32 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 20 8.1 -126.4 (600 bps, GFSK, 915 MHz); -99 (250 kbps, DSSS-OQPSK , 2.4 GHz) 126.7 19.5 87 20 Yes Yes No AES-128 AES-256 ECC SHA-1 SHA-2 31 12-bit, SAR, 1 Msps iDAC Yes Yes 7 Yes 2 -40 85 QFN48 7x7 JTAG, SW
Yes ARM Cortex-M4 40 64 16 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 20 8.1 -126.4 (600 bps, GFSK, 915 MHz); -99 (250 kbps, DSSS-OQPSK , 2.4 GHz) 126.7 19.5 87 20 Yes Yes No AES-128 AES-256 ECC SHA-1 SHA-2 31 12-bit, SAR, 1 Msps iDAC Yes Yes 7 Yes 2 -40 85 QFN48 7x7 JTAG, SW
Yes ARM Cortex-M4 40 128 16 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 16.5 8.1 -126.4 (600 bps, GFSK, 915 MHz) 0 0 87 20 No Yes No AES-128 AES-256 ECC SHA-1 SHA-2 16 12-bit, SAR, 1 Msps iDAC Yes Yes 7 Yes 2 -40 85 QFN32 5x5 JTAG, SW
Yes ARM Cortex-M4 40 128 16 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 16.5 8.1 -126.4 (600 bps, GFSK, 915 MHz) 0 0 87 20 No Yes No AES-128 AES-256 ECC SHA-1 SHA-2 31 12-bit, SAR, 1 Msps iDAC Yes Yes 7 Yes 2 -40 85 QFN48 7x7 JTAG, SW
Yes ARM Cortex-M4 40 256 32 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 16.5 8.1 -126.4 (600 bps, GFSK, 915 MHz) 0 0 87 20 No Yes No AES-128 AES-256 SHA-1 SHA-2 16 12-bit, SAR, 1 Msps iDAC Yes Yes 7 Yes 2 -40 85 QFN32 5x5 JTAG, SW
Yes ARM Cortex-M4 40 256 32 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 16.5 8.1 -126.4 (600 bps, GFSK, 915 MHz) 0 0 87 20 No Yes No AES-128 AES-256 ECC SHA-1 SHA-2 32 12-bit, SAR, 1 Msps iDAC Yes Yes 7 Yes 2 -40 85 QFN48 7x7 JTAG, SW
Yes ARM Cortex-M4 40 32 8 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 16.5 8.1 -126.4 (600 bps, GFSK, 915 MHz) 0 0 87 20 No Yes No AES-128 AES-256 ECC SHA-1 SHA-2 16 12-bit, SAR, 1 Msps iDAC Yes Yes 7 Yes 2 -40 85 QFN32 5x5 JTAG, SW
Yes ARM Cortex-M4 40 32 8 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 16.5 8.1 -126.4 (600 bps, GFSK, 915 MHz) 0 0 87 20 No Yes No AES-128 AES-256 ECC SHA-1 SHA-2 32 12-bit, SAR, 1 Msps iDAC Yes Yes 7 Yes 2 -40 85 QFN48 7x7 JTAG, SW
Yes ARM Cortex-M4 40 64 16 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 16.5 8.1 -121 dBm (2.4 kbps, 2 GFSK 0.1% BER) 0 0 87 20 No Yes No AES-128 AES-256 SHA-1 SHA-2 16 12-bit, SAR, 1 Msps iDAC Yes Yes 7 Yes 2 -40 85 QFN32 5x5 JTAG, SW
Yes ARM Cortex-M4 40 64 16 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 16.5 8.1 -126.4 (600 bps, GFSK, 915 MHz) 0 0 87 20 No Yes No AES-128 AES-256 SHA-1 SHA-2 31 12-bit, SAR, 1 Msps iDAC Yes Yes 7 Yes 2 -40 85 QFN48 7x7 JTAG, SW
Yes ARM Cortex-M4 40 128 16 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 16.5 8.7 -99 (250 kbps, DSSS-OQPSK, 2.4 GHz) 88 16.5 34.1 10.5 Yes No No AES-128 AES-256 SHA-1 SHA-2 16 12-bit, SAR, 1 Msps iDAC Yes Yes 7 Yes 2 -40 85 QFN32 5x5 JTAG, SW
Yes ARM Cortex-M4 40 128 16 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 16.5 8.7 -99 (250 kbps, DSSS-OQPSK, 2.4 GHz) 88 16.5 34.1 10.5 Yes No No AES-128 AES-256 SHA-1 SHA-2 31 12-bit, SAR, 1 Msps iDAC Yes Yes 7 Yes 2 -40 85 QFN48 7x7 JTAG, SW
Yes ARM Cortex-M4 40 256 32 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 16.5 8.7 -99 (250 kbps, DSSS-OQPSK, 2.4 GHz) 88 16.5 34.1 10.5 Yes No No AES-128 AES-256 ECC SHA-1 SHA-2 16 12-bit, SAR, 1 Msps iDAC Yes Yes 7 Yes 2 -40 85 QFN32 5x5 JTAG, SW
Yes ARM Cortex-M4 40 256 32 1 x I²C 1 x I²S 2 x SPI 3 x UART 2 x USART -30 16.5 8.7 -99 (250 kbps, DSSS-OQPSK, 2.4 GHz) 88 16.5 34.1 10.5 Yes No No AES-128 AES-256 ECC SHA-1 SHA-2 31 12-bit, SAR, 1 Msps iDAC Yes Yes 7 Yes 2 -40 85 QFN48 7x7 JTAG, SW