EFR32BG24 Common Specs
Low Power Wireless System-on-Chip
- High-performance 32-bit 78.0 MHz ARM Cortex®-M33 with DSP instruction and floating-point unit for efficient signal processing
- Up to 1536 kB flash program memory
- Up to 256 kB RAM data memory
- 2.4 GHz radio operation
Radio Performance
- QFN Package
- -105.7 dBm sensitivity @ 125 kbps GFSK
- -97.6 dBm sensitivity @ 1 Mbit/s GFSK
- -94.8 dBm sensitivity @ 2 Mbit/s GFSK
- TX power up to +19.5 dBm
- CSP Package
- -106.2 dBm sensitivity @ 125 kbps GFSK
- -98.1 dBm sensitivity @ 1 Mbit/s GFSK
- -95.4 dBm sensitivity @ 2 Mbit/s GFSK
- TX power up to 4 dBm
Low System Energy Consumption
- 33.4 μA/MHz in Active Mode (EM0) at 39.0 MHz
- 1.3 μA EM2 DeepSleep current (16 kB RAM retention and RTC running from LFRCO)
- QFN Package
- 4.4 mA RX current (1 Mbps GFSK)
- 5 mA TX current @ 0 dBm output power
- 19.1 mA TX current @ 10 dBm output power
- 156.8 mA TX current @ 19.5 dBm output power
- CSP Package
- 4.2 mA RX current (1 Mbps GFSK)
- 4.8 mA TX current @ 0 dBm output power
- 11.0 mA TX current @ 4 dBm output power
Wide Selection of MCU Peripherals
- Analog to Digital Converter (IADC)
- 12-bit @ 1 Msps or 16-bit @ 76.9 ksps
- Select OPNs support High Speed Mode (up to 2 Msps) and High Accuracy Mode (up to 16 bits ENOB at 3.8 ksps)
- 2 × Analog Comparator (ACMP)
- 2 × Digital to Analog Converter (VDAC)
- Up to 32 General Purpose I/O pins with output state retention and asynchronous interrupts
- 8 Channel DMA Controller (LDMA)
- 16 Channel Peripheral Reflex System (PRS)
- 3 × 16-bit Timer/Counter with 3 Compare/Capture/PWM channels (TIMER2/3/4)
- 2 × 32-bit Timer/Counter with 3 Compare/Capture/PWM channels (TIMER0/1)
- 2 x 32-bit Real Time Counter (SYSRTC/BURTC)
- 24-bit Low Energy Timer for waveform generation (LETIMER)
- 16-bit Pulse Counter with asynchronous operation (PCNT)
- 2 × Watchdog Timer (WDOG)
- 1 × Universal Synchronous/Asynchronous Receiver/Transmitter (USART), supporting UART/SPI/SmartCard (ISO 7816)/IrDA/I2S
- 2 × Enhanced Universal Synchronous/Asynchronous Receiver/Transmitter (EUSART) supporting UART/SPI/DALI/IrDA
- 2 × I2C interface with SMBus support
- Low-Frequency RC Oscillator with precision mode to replace 32 kHz sleep crystal (LFRCO)
- Keypad scanner supporting up to 6x8 matrix (KEYSCAN)
- Die temperature sensor with +/- 1.5 °C accuracy after single-point calibration
Supported Modulation Format
- 2 (G)FSK with fully configurable shaping
- (G)MSK
Protocol Support
- Bluetooth Low Energy (Bluetooth 6.0)
- Direction finding using Angle-of-Arrival (AoA) and Angle-of-Departure (AoD)
- Bluetooth mesh
- Proprietary
- Channel Sounding
Wide Operation Range
- 1.71 V to 3.8 V single power supply
- -40 °C to 125 °C
Packages
- QFN40 5 mm × 5 mm × 0.85 mm
- (AEC-Q100 Certified options available)
- (AEC-Q100 Certified options available)
- QFN48 6 mm × 6 mm × 0.85 mm
- (AEC-Q100 Certified options available)
- WLCSP42 3.1 mm x 3.0 mm x 0.4 mm
BG24 Security Features
- Hardware Cryptographic Acceleration for AES128/192/256, ChaCha20-Poly1305, SHA-1, SHA-2/256/384/512, ECDSA+ECDH(P-192, P-256, P-384, P-521), Ed25519 and Curve25519, J-PAKE, PBKDF2
- True Random Number Generator (TRNG)
- ARM® TrustZone®
- Secure Boot (Root of Trust Secure Loader)
- Secure Debug Unlock
- DPA Countermeasures
- Secure Key Management with PUF
- Anti-Tamper
- Secure Attestation
Find the Right EFR32BG24 Device Select Columns
| Part Number | Pricing | MCU Core | Core Frequency (MHz) | Flash | RAM | Secure Vault | AI/ML Acceleration | AEC-Q100 Grade 1 | Bluetooth | Bluetooth Mesh | Cryptography | Output Power Range (dBm) | GPIO | I²C | SPI | I²S | Timers (16-bit) | Temperature Range ºC | Package Type | Package Size (mm) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1K @ US$3.21 | ARM Cortex-M33 | 78 | 1536 | 256 | High | No | Yes | 6.0 | Yes | AES-128 AES-256 ECC SHA-1 SHA-2 | -20 10 | 28 | 2 | 3 | 1 | 3 | -40 125 | QFN48 | 6x6 — | |
| 1K @ US$2.36 | ARM Cortex-M33 | 78 | 1024 | 128 | High | Yes | Yes | 6.0 | Yes | AES-128 AES-256 ECC SHA-1 SHA-2 | -20 10 | 32 | 2 | 3 | 1 | 3 | -40 125 | QFN48 | 6x6 — | |
| 1K @ US$2.57 | ARM Cortex-M33 | 78 | 1024 | 128 | High | Yes | Yes | 6.0 | Yes | AES-128 AES-256 ECC SHA-1 SHA-2 | -20 19.5 | 32 | 2 | 3 | 1 | 3 | -40 125 | QFN48 | 6x6 — | |
| 1K @ US$3.29 | ARM Cortex-M33 | 78 | 1536 | 256 | High | Yes | No | 6.0 | Yes | AES-128 AES-256 ECC SHA-1 SHA-2 | -20 4 | 20 | 2 | 3 | 1 | 3 | -40 125 | WLCSP42 | 3.1x3.0 — | |
| 1K @ US$1.99 | ARM Cortex-M33 | 78 | 1024 | 128 | Mid | No | Yes | 6.0 | Yes | AES-128 AES-256 ECC SHA-1 SHA-2 | -20 10 | 26 | 2 | 3 | 1 | 3 | -40 125 | QFN40 | 5x5 — | |
| 1K @ US$2.04 | ARM Cortex-M33 | 78 | 1024 | 128 | Mid | No | Yes | 6.0 | Yes | AES-128 AES-256 ECC SHA-1 SHA-2 | -20 10 | 32 | 2 | 3 | 1 | 3 | -40 125 | QFN48 | 6x6 — | |
| 1K @ US$2.2 | ARM Cortex-M33 | 78 | 1024 | 128 | Mid | No | Yes | 6.0 | Yes | AES-128 AES-256 ECC SHA-1 SHA-2 | -20 19.5 | 26 | 2 | 3 | 1 | 3 | -40 125 | QFN40 | 5x5 — | |
| 1K @ US$2.25 | ARM Cortex-M33 | 78 | 1024 | 128 | Mid | No | Yes | 6.0 | Yes | AES-128 AES-256 ECC SHA-1 SHA-2 | -20 19.5 | 32 | 2 | 3 | 1 | 3 | -40 125 | QFN48 | 6x6 — |
Sort A -> Z
Sort Z -> A
Filter by values...
EFR32xG24 Channel Sounding Pro Kit
The xG24-PK6036A, EFR32xG24 Channel Sounding Pro Kit is designed to support the development and prototyping of products that use Channel Sounding for distance estimation over a Bluetooth LE connection.
EFR32xG24 Channel Sounding Pro Kit
The xG24-PK6036A, EFR32xG24 Channel Sounding Pro Kit is designed to support the development and prototyping of products that use Channel Sounding for distance estimation over a Bluetooth LE connection.
EFR32xG24 Pro Kit +10 dBm
The EFR32xG24 +10 dBm Pro Kit is designed to support the development of wireless IoT devices based on the EFR32xG24 and support the development of 2.4 GHz wireless protocols including BLE, Bluetooth mesh, Zigbee, Thread, and Matter.
EFR32xG24 Pro Kit +10 dBm
The EFR32xG24 +10 dBm Pro Kit is designed to support the development of wireless IoT devices based on the EFR32xG24 and support the development of 2.4 GHz wireless protocols including BLE, Bluetooth mesh, Zigbee, Thread, and Matter.
EFR32xG24 Pro Kit +20 dBm
The EFR32xG24 +20 dBm Pro Kit is designed to support the development of wireless IoT devices based on the EFR32xG24 and support the development of 2.4 GHz wireless protocols including BLE, Bluetooth mesh, Zigbee, Thread and Matter.
EFR32xG24 Pro Kit +20 dBm
The EFR32xG24 +20 dBm Pro Kit is designed to support the development of wireless IoT devices based on the EFR32xG24 and support the development of 2.4 GHz wireless protocols including BLE, Bluetooth mesh, Zigbee, Thread and Matter.
EFR32xG24 Channel Sounding Dev Kit
The EFR32xG24 Channel Sounding Dev Kit is designed to support the development and prototyping of products that use Channel Sounding for distance estimation over a Bluetooth LE connection.
EFR32xG24 Channel Sounding Dev Kit
The EFR32xG24 Channel Sounding Dev Kit is designed to support the development and prototyping of products that use Channel Sounding for distance estimation over a Bluetooth LE connection.
EFR32xG24 Explorer Kit
The EFR32xG24 Explorer Kit is a small form factor development and evaluation platform based on the EFR32MG24 System-on-Chip. The EFR32xG24 Explorer Kit is focused on rapid prototyping and concept creation of IoT applications for 2.4 GHz wireless protocols including Bluetooth LE, Bluetooth mesh, Zigbee, Thread, and Matter.
EFR32xG24 Explorer Kit
The EFR32xG24 Explorer Kit is a small form factor development and evaluation platform based on the EFR32MG24 System-on-Chip. The EFR32xG24 Explorer Kit is focused on rapid prototyping and concept creation of IoT applications for 2.4 GHz wireless protocols including Bluetooth LE, Bluetooth mesh, Zigbee, Thread, and Matter.
Pro Kit for Amazon Sidewalk
The Silicon Labs Pro Kit for Amazon Sidewalk is designed to support the development of Wireless IoT based devices on Bluetooth and Sub-GHz wireless protocols for Amazon Sidewalk. The Pro Kit includes a KG100S radio board that provides a complete reference design to support Bluetooth, FSK, and CSS protocols used in Amazon Sidewalk.
Pro Kit for Amazon Sidewalk
The Silicon Labs Pro Kit for Amazon Sidewalk is designed to support the development of Wireless IoT based devices on Bluetooth and Sub-GHz wireless protocols for Amazon Sidewalk. The Pro Kit includes a KG100S radio board that provides a complete reference design to support Bluetooth, FSK, and CSS protocols used in Amazon Sidewalk.
EFR32xG24 Dev Kit
The EFR32xG24 Dev Kit is a compact, feature-packed development platform. It provides the fastest path to develop and prototype wireless IoT products. The development platform supports up to +10 dBm output power and includes support for the 20-bit ADC as well as other key features.
EFR32xG24 Dev Kit
The EFR32xG24 Dev Kit is a compact, feature-packed development platform. It provides the fastest path to develop and prototype wireless IoT products. The development platform supports up to +10 dBm output power and includes support for the 20-bit ADC as well as other key features.
EFR32xG24 Channel Sounding Radio Board
The xG24-RB4198A, EFR32xG24 Channel Sounding Radio Board is designed to work with the Wireless Pro Kit Mainboard (not included) to support development and prototyping of products that use Channel Sounding for distance estimation over a Bluetooth LE connection.
EFR32xG24 Channel Sounding Radio Board
The xG24-RB4198A, EFR32xG24 Channel Sounding Radio Board is designed to work with the Wireless Pro Kit Mainboard (not included) to support development and prototyping of products that use Channel Sounding for distance estimation over a Bluetooth LE connection.
EFR32xG24 Wireless 2.4 GHz + 4 dBm Radio Board
The xG24-4115B, EFR32xG24 +4 dBm Radio Board in CSP package is designed work with the WSTK main board (not included) to support the development of Wireless IoT devices based on 2.4 GHz wireless protocols including BLE, and Bluetooth Mesh. Reference designs are provided for implementation into your own designs.
EFR32xG24 Wireless 2.4 GHz + 4 dBm Radio Board
The xG24-4115B, EFR32xG24 +4 dBm Radio Board in CSP package is designed work with the WSTK main board (not included) to support the development of Wireless IoT devices based on 2.4 GHz wireless protocols including BLE, and Bluetooth Mesh. Reference designs are provided for implementation into your own designs.
EFR32xG24 Wireless 2.4 GHz +10 dBm Radio Board
The EFR32xG24 +10 dBm Radio Board is designed work with the WSTK main board (not included) to support the development of wireless IoT devices based on 2.4 GHz wireless protocols including BLE, Bluetooth mesh, Zigbee, Thread, and Matter.
EFR32xG24 Wireless 2.4 GHz +10 dBm Radio Board
The EFR32xG24 +10 dBm Radio Board is designed work with the WSTK main board (not included) to support the development of wireless IoT devices based on 2.4 GHz wireless protocols including BLE, Bluetooth mesh, Zigbee, Thread, and Matter.
EFR32xG24 Wireless 2.4 GHz +20 dBm Radio Board
The EFR32xG24 +20 dBm Radio Board is designed work with the WSTK main board (not included) to support the development of wireless IoT devices based on 2.4 GHz wireless protocols inlcuding BLE, Bluetooth mesh, Zigbee, Thread, and Matter.
EFR32xG24 Wireless 2.4 GHz +20 dBm Radio Board
The EFR32xG24 +20 dBm Radio Board is designed work with the WSTK main board (not included) to support the development of wireless IoT devices based on 2.4 GHz wireless protocols inlcuding BLE, Bluetooth mesh, Zigbee, Thread, and Matter.
EFR32xG24 Wireless 2.4 GHz +20 dBm Antenna Diversity Radio Board
The EFR32xG24 +20 dBm Antenna Diversity Radio Board is designed work with the WSTK main board (not included) to support the development of wireless IoT devices based on 2.4 GHz 802.15.4 protocols including OpenThread and Zigbee.
EFR32xG24 Wireless 2.4 GHz +20 dBm Antenna Diversity Radio Board
The EFR32xG24 +20 dBm Antenna Diversity Radio Board is designed work with the WSTK main board (not included) to support the development of wireless IoT devices based on 2.4 GHz 802.15.4 protocols including OpenThread and Zigbee.