Featured Proprietary Wireless Sub-GHz and 2.4 GHz Devices
- Hardware
Hardware
| Product Name | MCU Core | Frequency Range (MHz) | Flash (kB) | RAM (kB) | Max Output Power (dBm) | GPIO | Security | Peak RX Sensitivity |
|---|---|---|---|---|---|---|---|---|
|
FEATURED
EFR32FG25 Series 2 SoCs
Sub-GHz Wireless SoCs
|
ARM Cortex-M33 | 470 928.1 | 1152 , 1920 | 256 , 512 | 16 | 36 , 37 | AES-128 AES-256 ECC SHA-1 SHA-2 | -125.8 (4.8 kbps OQPSK @ 915 MHz) |
|
EFR32FG28 Series 2 SoCs
Sub-GHz Wireless + 2.4 GHz BLE SoCs
|
ARM Cortex-M33 | 110 970 | 1024 | 128 , 256 | 16 | 31 , 49 | AES-128 AES-256 ECC SHA-1 SHA-2 | -124.8 (4.8 kbps OQPSK @ 915 MHz) |
|
EFR32FG23 Series 2 SoCs
EFR32FG23 Series 2 SoCs
|
ARM Cortex-M33 | 110 970 | 128 , 256 , 512 | 32 , 64 | 14 , 20 | 22 , 23 , 30 , 31 | AES-128 AES-256 ECC SHA-1 SHA-2 | -125.8 (4.8 kbps OQPSK @ 915 MHz) |
|
EFR32FG23L Series 2 SoCs
Sub-GHz Wireless SoCs
|
ARM Cortex-M33 | 110 970 | 128 | 32 | 14 , 20 | 23 | AES-128 AES-256 ECC SHA-1 SHA-2 | -97.6 , -98.6 |
|
FGM230 Sub-GHz SiP Modules
FGM230 Sub-GHz SiP Modules
|
ARM Cortex-M33 | 863 928 | 512 | 64 | 14 | 34 | — | — |
|
EFR32FG22 Series 2 SoCs
Proprietary 2.4 GHz EFR32FG22 SoCs (Series 2)
|
ARM Cortex-M33 | 2400 2483.5 | 512 | 32 | 6 | 18 , 26 | AES-128 AES-256 ECC SHA-1 SHA-2 | -102.1 (250 kbit/s OQPSK) |
|
EFR32FG12 Series 1 Sub-GHz and 2.4 GHz SoCs
Sub-GHz and 2.4 GHz
|
ARM Cortex-M4 | 110 2483.5 | 512 , 1024 | 64 , 128 , 256 | 19 , 20 | 28 , 31 , 32 , 46 , 65 | AES-128 AES-256 ECC SHA-1 SHA-2 | -126.2 (600 bps GFSK 915 MHz) |
|
EFR32FG1 Series 1 Sub-GHz and 2.4 GHz SoCs
Sub-GHz and 2.4 GHz
|
ARM Cortex-M4 | 110 2483.5 | 32 , 64 , 128 , 256 | 8 , 16 , 32 | 16.5 , 19.5 , 20 | 16 , 31 , 32 | AES-128 AES-256 ECC SHA-1 SHA-2 | -121 dBm (2.4 kbps 2 GFSK 0.1% BER) , -126.4 (600 bps GFSK 915 MHz) , -126.4 (600 bps GFSK 915 MHz); -99 (250 kbps DSSS-OQPSK 2.4 GHz) , -99 (250 kbps DSSS-OQPSK 2.4 GHz) |
|
EFR32FG13 Series 1 Sub-GHz and 2.4 GHz SoCs
Sub-GHz and 2.4 GHz
|
ARM Cortex-M4 | 110 2483.5 | 512 | 64 | 19 , 20 | 16 , 31 , 32 | AES-128 AES-256 ECC SHA-1 SHA-2 | -102.7 (250 kbps DSSS-OQPSK 2.4 GHz) , -126.2 (600 bps GFSK 915 MHz) , -126.2 (600 bps GFSK 915 MHz); -102.7 (250 kbps DSSS-OQPSK 2.4 GHz) |
|
EFR32FG14 Series 1 Sub-GHz and 2.4 GHz SoCs
Sub-GHz and 2.4 GHz
|
ARM Cortex-M4 | 110 2483.5 | 128 , 256 | 16 , 32 | 19 , 20 | 16 , 28 , 31 , 32 | AES-128 AES-256 ECC SHA-1 SHA-2 | -103.3 (250 kbps DSSS-OQPSK 2.4 GHz) , -126.2 (600 bps GFSK 915 MHz) , -126.2 (600 bps GFSK 915 MHz); -103.3 (250 kbps DSSS-OQPSK 2.4 GHz) |
|
EZRadioPRO Sub-GHz Wireless ICs
Proprietary EZRadioPRO Sub-GHz Wireless ICs
|
— | 119 1050 | — | — | 0 , 13 , 16 , 20 | — | — | |
|
Si10xx Sub-GHz Wireless MCPs
Proprietary Si10xx Sub-GHz Wireless MCPs
|
8051 | 142 1050 | 32 , 64 | 4352 | 13 , 20 | 15 | — |
- Kits and Boards
Kits and Boards
Proprietary Kits & Boards
EFR32xG23 Pro Kit +14 dBm
EFR32xG23 Pro Kit +14 dBm
- Software and Tools
Software and Tools
Proprietary Software Development
The Flex SDK is a complete software development suite for proprietary wireless applications that provides two paths for development. The first path begins with Silicon Labs RAIL (Radio Abstraction Interface Layer), which is an intuitive and easily-customizable radio interface layer designed to support proprietary or standards-based wireless protocols. The second path uses Silicon Labs Connect, an IEEE 802.15.4-based networking stack designed for creating easily customizable broad-based proprietary wireless networking solutions optimized for devices that require low power consumption for both sub-GHz and 2.4 GHz frequency bands and targeted for simple network topologies. The Flex SDK includes extensive documentation and sample applications, the popular range test, functionality for lab evaluation, wake-on-radio as well as bi-directional packet transmission and reception. All these examples are provided in source code within the Flex SDK sample applications. Using the supporting Simplicity Studio tools suite, developers can take advantage of the graphical user interface to quickly generate wireless applications, perform energy profiling and various system optimizations.
| RAIL (Radio Abstraction Interface Layer) | Silicon Labs’ RAIL (Radio Abstraction Interface Layer) lets you adopt the latest RF technology without sacrificing the investment you’ve made in your wireless protocol. Designed to support proprietary or standards-based protocols, RAIL simplifies and future-proofs the migration of code to new ICs. | |
| Connect Stack | Silicon Labs’ Connect is an IEEE 802.15.4 based wireless networking stack for broad-based proprietary applications and is optimized for devices that require low power consumption. This full-featured, easily customizable networking stack is designed for compliance with regulatory specifications across worldwide geographic regions and supports both sub-GHz and 2.4 GHz frequency bands. |
Related Documentation
-
Technical Documentation
Find Data Sheets, App Notes and More.
-
Proprietary Training
Discover training curriculum including written and video modules.
-
Connect Stack Software Reference Documentation
Develop and prototype smarter for Connect Stack. Get to market faster.
-
RAIL Software Reference Documentation
Develop and prototype smarter for RAIL. Get to market faster.
Development Questions?
-
Visit The Community
Engage with our engineers and developers from around the world and check out our knowledge base articles featuring FAQs, example code and additional resources.
- Applications
Applications
Secure, smart home solutions for Proprietary
- Learn About Proprietary
Learn About Proprietary
Proprietary Wireless
When a standard protocol does not fit your use case, or when your design has unique requirements, proprietary wireless networks can be the right solution. With proprietary protocols, you can design specifically for your use case, thus reducing memory and processing requirements and resulting in lower power and lower development cost. Additionally, proprietary networks are naturally more secure than other standards-based protocols due to the hidden nature of the of data rates, modulation, and packet structure. These parameters are more widely known for standard protocol networks, making them more vulnerable to security threats.
Proprietary Sub-GHz Band
Advantage of using sub-GHz frequencies in your designs is longer range. Sub-GHz radio waves can easily pass-through walls and other obstacles and can bend around buildings with much lower attenuation. Sub-GHz frequencies also have less interference than the 2.4 GHz band, which is crowded with signals from other sources such as Wi-Fi and Bluetooth devices.
Proprietary 2.4 GHz Band
A proprietary 2.4-GHz network allows you to customize wireless application layer protocol and operates on a license free band around the world which means you can deploy your application at a lower cost. Best suits for custom wireless protocol applications and interoperability with legacy 2.4-GHz wireless protocol application.
Learn more about Proprietary with these training assets
Featured Proprietary Resources
2026 Tech Talks Available On-Demand
From Simplicity SDK for Zephyr to Bluetooth Channel Sounding, catch up on every session from our 2026 Tech Talks in our On-Demand Library. Explore expert-led recordings and downloadable resources with the practical guidance you rely on, whenever is convenient for you.