Featured Zigbee Products
-
Hardware
| Frequency Bands (MHz) | Flash (kB) | RAM (kB) | Output Power Range (dBm) | RX Sensitivity (dBm) | TX Current (mA) 0 dBm | RX Current (mA) | Security | GPIO | MCU Core | |
|---|---|---|---|---|---|---|---|---|---|---|
|
FEATURED
SiMG301 Series 3 SoCs
Zigbee and Thread SiMG301 SoCs (Series 3)
|
2.4 GHz | 0, 2048, 4096 | 384, 512 | -32.1 10 | -106.3 | 11.4 | 9 | AES-128 AES-256 ECC SHA-1 SHA-2 Secure Enclave | 17, 20, 22, 28 | ARM Cortex-M33 |
|
EFR32MG26 Series 2 SoCs
Zigbee and Thread EFR32MG26 SoCs (Series 2)
|
2.4 GHz | 2048, 3200 | 256, 512 | -20 19.5 | -105.4 | 5.9 | 6.2 | AES-128 AES-256 ECC SHA-1 SHA-2 Secure Enclave | 28, 32, 45, 49, 64 | ARM Cortex-M33 |
|
EFR32MG26 Series 2 Modules
MGM260 Modules (Series 2)
|
2.4 GHz | 3200 | 512 | -33 20 | -105.8 | 6.8 | 6.4 | AES-128 AES-256 ECC SHA-1 SHA-2 | 32 | ARM Cortex-M33 |
|
EFR32MG29 Series 2 SoCs
Zigbee EFR32MG29 SoCs (Series 2)
|
2.4 GHz | 1024 | 256 | -20 8 | -102.2 | — | 4.1 | AES-128 AES-256 ECC SHA-1 SHA-2 | 25, 26 | ARM Cortex-M33 |
|
EFR32MG24 Series 2 SoCs
Zigbee and Thread EFR32MG24 SoCs (Series 2)
|
2.4 GHz | 1024, 1536 | 128, 192, 256 | -20 19.5 | -104.5 | 5 | 5.1 | AES-128 AES-256 ECC SHA-1 SHA-2 Secure Enclave | 26, 28, 32 | ARM Cortex-M33 |
|
EFR32MG27 Series 2 SoCs
Zigbee EFR32MG27 SoCs (Series 2)
|
2.4 GHz | 768 | 64 | -20 8 | -105.4 | 4.1 | 4.0 | AES-128 AES-256 ECC SHA-1 SHA-2 | 18, 26 | ARM Cortex-M33 |
|
EFR32MG27 Series 2 Modules
MGM270 Modules (Series 2)
|
2.4 GHz | 768 | 64 | -20 10 | -101.8 | 4.7 | 3.8 | AES-128 AES-256 ECC SHA-1 SHA-2 | 26 | ARM Cortex-M33 |
|
EFR32MG24 Series 2 Modules
MGM240 Modules (Series 2)
|
2.4 GHz | 1536 | 192, 256 | -33.7 19.9 | -106.0, -105.8, -104.5 | 4.6, 4.8, 7.4 | 5.2, 5.9, 7.7 | AES-128 AES-256 ECC SHA-1 SHA-2 | 12, 26, 32 | ARM Cortex-M33 |
|
EFR32MG22 Series 2 SoCs
Zigbee EFR32MG22 SoCs (Series 2)
|
2.4 GHz | 512 | 32 | -28 6 | -102.1 | 4.1 | 3.9 | AES-128 AES-256 ECC SHA-1 SHA-2 | 18, 26 | ARM Cortex-M33 |
|
EFR32MG22 Series 2 Modules
MGM220 Modules (Series 2)
|
2.4 GHz | 512 | 32 | -27 8 | -102.3 | 4.8 | 4.4 | AES-128 ECC SHA-1 SHA-2 | 24 | ARM Cortex-M33 |
|
EFR32MG21 Series 2 SoCs
Zigbee and Thread EFR32MG21 SoCs (Series 2)
|
2.4 GHz | 512, 768, 1024 | 64, 96 | -20 20 | -104.3 | 9.9 | 9.4 | AES-128 AES-256 ECC SHA-1 SHA-2 | 20 | ARM Cortex-M33 |
|
EFR32MG21 Series 2 Modules
MGM210 Modules (Series 2)
|
2.4 GHz | 1024 | 96 | -20 20 | -103.9 | 16.1 | 9.4 | AES-128 AES-256 ECC SHA-1 SHA-2 | 20 | ARM Cortex-M33 |
|
EFR32MG12 Series 1 SoCs
Zigbee and Thread EFR32MG12 SoCs (Series 1)
|
2.4 GHz Sub-GHz | 1024 | 128, 256 | -30 19 | -120.6, -102.7 | 8.5 | 8.4, 11 | AES-128 AES-256 ECC SHA-1 SHA-2 | 31, 46, 65 | ARM Cortex-M4 |
|
EFR32MG12 Series 1 Modules
Zigbee and Thread EFR32MG12 Based Modules (Series 1)
|
2.4 GHz Sub-GHz | 1024 | 256 | -30 17 | -102 | 10 | 10.3 | AES-128 AES-256 ECC SHA-1 SHA-2 | 25 | ARM Cortex-M4 |
|
EFR32MG13 Series 1 SoCs
Zigbee and Thread EFR32MG13 SoCs (Series 1)
|
2.4 GHz Sub-GHz | 512 | 64 | -30 19 | -102.7 | 8.5 | 10.3 | AES-128 AES-256 ECC SHA-1 SHA-2 | 16, 31 | ARM Cortex-M4 |
|
EFR32MG13 Series 1 Modules
Zigbee and Thread EFR32MG13 Based Modules (Series 1)
|
512 | 64 | -30 19 | -102.1 | 8.5 | 11 | AES-128 AES-256 ECC SHA-1 SHA-2 | 25 | ARM Cortex-M4 | |
|
EM359x Wireless Zigbee SoCs
Zigbee SoCs
|
512 | 32, 64 | -55 8 | -102 | 29 | 27 | AES-128 | 0 | ARM Cortex-M3 | |
|
EM358x Wireless Zigbee SoCs
Zigbee SoCs
|
256, 512 | 32, 64 | -55 8 | -102 | 30 | 27 | AES-128 | 0 | ARM Cortex-M3 | |
|
EM35x Wireless Zigbee SoCs
Zigbee SoCs
|
— | 128, 192 | 12 | -55 8 | -102 | 31 | 25 | AES-128 | 0 | ARM Cortex-M3 |
-
Kits and Boards
Zigbee Kits & Boards
EFR32xG24 Pro Kit +20 dBm
EFR32xG24 Pro Kit +20 dBm
EFR32xG24 Pro Kit +10 dBm
EFR32xG24 Pro Kit +10 dBm
EFR32xG24 Explorer Kit
EFR32xG24 Explorer Kit
EFR32xG24 Dev Kit
EFR32xG24 Dev Kit
EFR32xG24 Wireless 2.4 GHz +20 dBm Antenna Diversity Radio Board
EFR32xG24 Wireless 2.4 GHz +20 dBm Antenna Diversity Radio Board
EFR32xG24 Wireless 2.4 GHz +10 dBm Radio Board
EFR32xG24 Wireless 2.4 GHz +10 dBm Radio Board
EFR32xG24 Wireless 2.4 GHz +20 dBm Radio Board
EFR32xG24 Wireless 2.4 GHz +20 dBm Radio Board
-
Software and Tools
Zigbee Software Development
Silicon Labs Zigbee software includes industry-leading software stacks and development tools for Zigbee applications. In conjunction with modules, SoCs and reference designs for Zigbee from Silicon Labs, developers can use software and tools from Silicon Labs to quickly and reliably:
- Develop multi-node mesh networks
- Monitor and debug multiple nodes simultaneously
- Visually analyze system performance
| Zigbee SDK | Silicon Labs EmberZNet PRO Zigbee networking protocol stack is a complete Zigbee protocol software package containing all the elements required for robust and reliable mesh networking applications on Silicon Labs' Ember platforms. The Zigbee stack provides "professional grade" networking for the most challenging applications such as Smart Energy / Advanced Metering Infrastructure (AMI), Home Automation, Home Security, Smart Lighting and Building Automation systems. | |
| Unify SDK | Unify SDK simplifies IoT infrastructure development including gateways, access points, hubs, bridges, and application processor-based end products. Unify SDK provides common building blocks that ease connectivity across IoT ecosystems including Zigbee. |
Related Documentation
-
Technical Documentation
Find Data Sheets, App Notes and More.
-
Zigbee Training
Discover training curriculum including written and video modules.
-
Zigbee Software Reference Documentation
Develop and prototype smarter. Get to market faster.
Development Questions?
-
Visit The Community
Engage with our engineers and developers from around the world and check out our knowledge base articles featuring FAQs, example code and additional resources.
-
Applications
Secure, Smart Home Solutions for Zigbee
-
Learn About Zigbee
overview
What is Zigbee?
Silicon Labs is the vendor of choice for OEMs developing Zigbee networking into their products. The Silicon Labs 802.15.4 platform is the most integrated, complete and feature rich solution available for Zigbee — a family of Wireless SoCs, based on Arm® Cortex® processor and 2.4 GHz transceiver, together the most reliable, scalable and advanced software and supported by best-in-class development tools.
Learn more about Zigbee with these training assets
video-modules
video-modules
Written Materials
video-modules
video-modules
Curriculum
Featured Zigbee Resources
Silicon Labs Blog
White Papers
Silicon Labs Blog
Works With 2025 On-Demand IoT Training
Relive every keynote, fireside chat, and deep-dive training from this year’s premier IoT conference. Stream the insights, innovations, and inspiration that are shaping the connected future—whenever and wherever it suits you.