Matter: A Unified Approach to IoT Device Development

Matter simplifies development by driving the convergence between the major IoT ecosystems with a reliable and secure wireless protocol built on proven IP-based technologies, designed to connect devices across ecosystems and manufacturers.

Featured Matter Over Wi-Fi and Matter Over Thread Products

Hardware

Wi-Fi 6 SoCs and Modules Select Columns
Select Columns
Product Name Frequency Bands Application MCU Onboard IP Support Key Peripherals
SiWx917 Wireless SoCs
Wi-Fi 6 plus and Bluetooth LE 5.4
Single Band (2.4) SDIO , SDIO, SPI , SDIO, SPI, UART
SiWx917Y Wireless Modules
SiWx917Y Wireless Modules
Single Band (2.4) SDIO, SPI , SDIO, SPI, UART , SDIO, UART

    Sort A -> Z
    Sort Z -> A

    Filter by values...

      Thread SoCs and Modules Select Columns
      Select Columns
      Product Name Thread Certified Frequency Bands (MHz) Flash (kB) RAM (kB) Output Power Range (dBm) MCU Core TX Current (mA) 0 dBm RX Current (mA) RX Sensitivity (dBm) Security GPIO
      EFR32MG26 Series 2 SoCs
      Zigbee and Thread EFR32MG26 SoCs (Series 2)
      2.4 GHz 2048 , 3200 256 , 512 -20 19.5 ARM Cortex-M33 5.9 6.2 -105.4 AES-128 AES-256 ECC SHA-1 SHA-2 Secure Enclave 28 , 32 , 45 , 49 , 64
      EFR32MG26 Series 2 Modules
      MGM260 Modules (Series 2)
      2.4 GHz 3200 512 -33 20 ARM Cortex-M33 6.8 6.4 -105.8 AES-128 AES-256 ECC SHA-1 SHA-2 32
      EFR32MG24 Series 2 SoCs
      Zigbee and Thread EFR32MG24 SoCs (Series 2)
      2.4 GHz 1024 , 1536 128 , 192 , 256 -20 19.5 ARM Cortex-M33 5.0 5.1 -105.4 (802.15.4) AES-128 AES-256 ECC SHA-1 SHA-2 Secure Enclave 26 , 28 , 32
      EFR32MG24 Series 2 Modules
      MGM240 Modules (Series 2)
      2.4 GHz 1536 192 , 256 -33.7 19.9 ARM Cortex-M33 4.8 5.2 , 5.9 , 7.7 -106 (802.15.4) AES-128 AES-256 ECC SHA-1 SHA-2 12 , 26 , 32
      EFR32MG21 Series 2 SoCs
      Zigbee and Thread EFR32MG21 SoCs (Series 2)
      2.4 GHz 512 , 768 , 1024 64 , 96 -20 20 ARM Cortex-M33 9.9 9.4 -104.3 (250 kbps O-QPSK DSSS) AES-128 AES-256 ECC SHA-1 SHA-2 20
      EFR32MG21 Series 2 Modules
      MGM210 Modules (Series 2)
      2.4 GHz 1024 96 -20 20 ARM Cortex-M33 16.1 9.4 -104 (802.15.4) AES-128 AES-256 ECC SHA-1 SHA-2 20

        Sort A -> Z
        Sort Z -> A

        Filter by values...

          Kits and Boards

          Matter Development Kits

          Silicon Labs offers several Matter compliant development kits for Thread and Wi-Fi ranging from compact, feature-packed low-cost prototyping platforms to multi-node advanced multiprotocol kits for robust, secure mesh networks. See here which kit is the best fit for your needs! 

          thread-logo-outline-grey.png

          Series 2 Development Kits for Matter over Thread End Devices and Border Routers

          The EFR32xG24 Development Kits provide a variety of different hardware options, optimized for your development needs.  Whether it is rapid prototyping using the Explorer Kits, proof of concept and advanced feature development using the Dev Kits, or full development including advanced RF and power consumption testing using the Pro Kits, Silicon Labs has the right development hardware to meet your needs for Matter over Thread development.


           Series 2 Development Kits for OpenThread Border Routers

          The EFR32xG21 Development Kits enable enhanced RF development using the Pro Kits that enable advanced RF development and debug capabilities. Including packet trace, to ensure robust RF solutions for Open Thread Border Routers.
          wifi-logo-outline-grey.png

          Development Kits for Wi-Fi over Matter

          Full-featured application development kits.

          Demos

          Matter Over Thread Bridging:
          Zigbee and Z-Wave

          Matter Over Wi-Fi and Thread

          Applications

          Featured Matter Applications

          On top of supporting IP networks within Matter, developers can leverage Silicon Labs' broad IoT wireless expertise that spans building automation, smart home, industrial IoT, and smart markets to connect a wide range of networks and devices—regardless of the underlying network protocol.

          About Matter

          A Unified Approach to IoT Device Development

          Matter drives the convergence between the major Smart Home IoT ecosystems to create one easy, reliable, and secure wireless protocol to connect all IoT devices and networks in homes.


          Matter Benefits Developers and Consumers

          Matter leverages existing IP technologies including Wi-Fi and Thread to build a unified wireless connectivity ecosystem and IP-based networking provides manufacturers with simplified development while improving device compatibility for consumers. Motivated by the belief that connected experiences should become more reliable, secure, and work effectively together, the Connectivity Standards Alliance (CSA) launched Matter (formerly known as Connected Home over IP project) to make it easier for device manufacturers to build devices that are compatible with smart home and voice services such as Amazon’s Alexa, Apple® Siri®, Google Assistant™, and others.

          Matter also builds in defenses against a wide variety of threats with a security architecture based on “security by design” and “zero trust”. As part of this, Matter builds in security measures so that every message is protected.

          Developer Benefits:

          • Unifying Application Layer

            Simplifies development, lowers development & operational costs

          • Open Source

            Community collaboration improved quality, expedites process and captures broader use-cases

          • Proven Technologies

            Faster time to market, as developers can leverage existing implementations

          • IP Class Security

            Opensource and trusted standard cryptographic algorithms with well protected keys

          Consumer Benefits:

          • Simplicity

            Matter products should be easy to purchase, set up and use

          • Compatibility

            Devices from multiple brands work natively together

          • Privacy

            Consumers are in control of the privacy and authorization for interaction with the devices

          FAQs

          Matter FAQs

          Our experts have answered the most frequently asked questions about Matter. Click on each Matter FAQ to reveal the answer and additional resources. 



          Developer Journey

          Silicon Labs is With You for Every Step Along the Matter Developer Journey

          We can accelerate the development of Matter devices by helping you along each stage of your project, including guiding you along the path of key ecosystem providers.

          Start Developing

          Works With 2025 On-Demand IoT Training

          Relive every keynote, fireside chat, and deep-dive training from this year’s premier IoT conference. Stream the insights, innovations, and inspiration that are shaping the connected future—whenever and wherever it suits you.

          Close
          Loading Results
          Close