Wireless Connectivity
Proven leader in IoT silicon and software for all major ecosystems.
Developing connected products isn’t easy. Timelines are tight. Embedded security skills and technology are scarce. Reuse of hardware and software is a challenge. And finding a truly robust, integrated solution is tough. We’re here to help.
As the proven, leading supplier for all major IoT ecosystems, Silicon Labs has deployed more than one billion wireless chips for the Internet of Things. We have the silicon, software and tools for speedy development of smart home, commercial, consumer and industrial applications.
With our scalable, and securely upgradeable architecture for end nodes and gateways, we make it possible to meet stringent government regulations and secure your connected product throughout its lifecycle. Take advantage of our expertise in mesh technology and multiprotocol coexistence to deliver advanced, secure wireless solutions for the IoT.
Featured Products
Across protocols, technologies, and applications, our IoT platform is helping developers create intelligent connected devices that are solving the world’s biggest challenges. We work with the industry’s most popular ecosystems so you can quickly get to market with integrated devices for any application. Explore some of our popular products below and start building a brighter future today.
-
All
-
Bluetooth
-
Wi-Fi
-
Wi-SUN
-
Proprietary
-
Zigbee
-
Z-Wave
-
Multiprotocol
-
Thread
-
Matter
-
Amazon Sidewalk
-
All
-
Bluetooth
Next-Gen Wireless SoC for Advanced LED Lighting and Home Automation
Next-Gen Wireless SoC for Advanced LED Lighting and Home Automation
The SiBG301 SoC family belongs to our next generation Series 3 platform that further extends our leadership in ultra-low power IoT SoCs and modules. Series 3 brings new levels of compute, security, RF performance, and power efficiency that are necessary to address emerging IoT markets. The SiBG301 is purpose built for line powered smart devices including LED lighting, plugs and switches.
The multi-core device has an ARM Cortex®-M33 running up to 150 MHz for application development and dedicated cores for the radio and security engine. Our Series 3 Secure Vault™ has been certified for PSA Certified Level 4, ensuring the highest level of attack resistance from PSA Certified, protecting both the data and the device. Memory options of up to 4 MB Flash and 512 kB RAM allow for more demanding applications for Bluetooth LE and Bluetooth mesh.
Optimized for LED lighting applications, select SiBG301 devices integrate key features including a PIXELRZ single wire communication interface for LED controller ICs as well as a LED pre-driver that enables low level and consistent dimming, resulting in a simplified design, reduced BOM, and lower product cost.
Ultra-low Power, High Memory and High Security for Small Form Factor Devices
Ultra-low Power, High Memory and High Security for Small Form Factor Devices
The EFR32BG29 wireless SoC is a highly efficient, high memory, low-power, and ultra compact SoC designed for secure and high performance wireless networking for IoT devices. It features 1 MB Flash and 256 kB RAM, DCDC Boost to support multiple battery chemistries and allow operation down to 1.2 V, and a Coulomb counter for accurate battery level monitoring. It is also designed for Secure Vault™ High that provides advanced security features, making it ideal for applications and sectors that have rigorous and stringent security and privacy standards. Some applications include battery powered sensors, asset trackers, tooth implants, CGMS, and wearables.
High-Performance, High Memory, Low Power
High-Performance, High Memory, Low Power
The EFR32BG26 Bluetooth SoCs are ideal for IoT wireless connectivity using Bluetooth Low Energy for smart home, lighting, and portable medical products. With key features like high-performance 2.4 GHz RF, low current consumption, an AI/ML hardware accelerator, and Secure Vault™, IoT device makers can create the smart, robust, and energy-efficient products that are secure from remote and local cyber-attacks. An ARM Cortex®-M33 running up to 78 MHz and up to 3200 kB of flash and 512 kB of RAM provides resources for demanding applications while leaving room for future growth. Target applications include gateways/hubs, sensors, switches, smart plugs, LED lighting, and luminaires.
Channel Sounding Optimized and High-Performance AI/ML SoCs
Channel Sounding Optimized and High-Performance AI/ML SoCs
The BG24L, optimized for Channel Sounding and Bluetooth LE applications, features a built-in AI/ML hardware accelerator that offers up to 8x faster inferencing over Cortex-M, and consumes up to 6x lower power making it ideal for cost-effective intelligent edge nodes with a long battery life. The device prioritizes security with Secure Vault Mid, safeguarding against remote attacks. The pin-compatibility of this SoC with other device families in the Silicon Labs Bluetooth portfolio allows customers to seamlessly migrate to SoCs with expanded memory, higher clock speeds, and additional security. BG24L is an ideal fit for channel sounding-related applications like Asset Tracking and Direction Finding as well as AI/ML-related applications such as Predictive Maintenance.
Ultra-Low Power, Cost-effective for Battery-Powered Devices
Ultra-Low Power, Cost-effective for Battery-Powered Devices
The BG22L Bluetooth low energy solution is a cost-effective SoC designed for connectionless applications. It utilizes low power RF technology and Secure Vault™ Mid to deliver exceptional battery life and robust security, allowing connectionless tags to function seamlessly for up to 10 years on a single coin cell battery. The pin-compatibility of this SoC with other device families in the Silicon Labs Bluetooth portfolio allows customers to seamlessly migrate to SoCs with expanded memory, higher clock speeds, and extended temperature range. Ideal for various applications, the BG22L provides efficiency and reliability, making it suitable for Bluetooth mesh low-power nodes, asset tracking tags, and personal healthcare devices.
Optimized for Battery-Powered or Battery-Less Devices
Optimized for Battery-Powered or Battery-Less Devices
EFR32BG22 and EFR32BG22E Bluetooth low energy (LE) wireless SoC solutions are part of the Wireless Gecko Series 2 platform. These devices are designed with a strong focus on energy efficiency, offering best-in-class ultra-low transmit and receive power, and a high-performance, low-power Arm® Cortex®-M33 core delivers industry-leading energy efficiency that can extend coin cell battery life up to ten years. Where BG22 allows you to create energy-efficient applications, the BG22E – ‘E’ denoting Energy Conservation – takes this a step further by enhancing battery longevity and supporting designs that eliminate the need for batteries altogether. Our BG22 and BG22E family's are the ideal market leading SoCs for Ambient IoT or Energy Harvesting devices. Target applications include Bluetooth mesh low-power nodes, smart door locks, personal healthcare and fitness devices. Asset tracking tags, beacons and indoor navigation also benefit from the SoCs' versatile Bluetooth Angle of Arrival (AoA) and Angle of Departure (AoD) capabilities and sub-one-meter location accuracy.
Ultra-Low-Power, Small Form Factor
Ultra-Low-Power, Small Form Factor
The EFR32BG27 family of wireless SoCs opens up new possibilities by offering an ultra-small WLCSP package (2.3 mm x 2.6 mm) capable of running on button cell batteries. Now device makers can address applications with extremely small form-factor requirements without sacrificing performance and security. The BG27 Bluetooth SoC features an integrated DCDC boost that allows operation down to 0.8 volts, enabling support for single-cell alkaline and 1.5-volt button cell batteries that are typically used in medical applications for battery-operated patches and continuous glucose monitoring (CGM) devices. Additionally, the wakeup pin on the BG27 allows products in a warehouse or transit to remain off for months, consuming less than 20 nA, ensuring the battery remains fully charged for use. The integrated coulomb counter enables accurate battery level monitoring to avoid unexpected battery depletion for critical applications. Target applications include connected medical devices, wearables, sensors, switches, smart locks, and both commercial and LED lighting.
High-Performance, Long-Range
High-Performance, Long-Range
The EFR32BG24 Wireless SoCs are ideal for IOT wireless connectivity using Bluetooth Low Energy and Bluetooth mesh for smart home, lighting, and portable medical products. With AECQ-100 qualification, support for Channel Sounding, and key features like high performance 2.4 GHz RF, low current consumption, an AI/ML hardware accelerator and Secure Vault™, IoT device makers can create the smart, robust, and energy-efficient products that are secure from remote and local cyber-attacks. An ARM Cortex®-M33 running up to 78 MHz and up to 1.5 MB of Flash and 256 kB of RAM provides resources for demanding applications while leaving room for future growth. Target applications include gateways/hubs, sensors, switches, door locks, smart plugs, LED lighting, luminaires, blood glucose meters and pulse oximeters.
EFR32BG27 (BGM270S) Series 2 Modules
EFR32BG27 (BGM270S) Series 2 Modules
BGM270S is a family of certified 2.4 GHz wireless modules optimized for battery-powered IoT devices. Based on the EFR32BG27 SoCs, the modules support Bluetooth Low Energy, delivering exceptional RF performance, energy efficiency, and industry-leading security with Secure Vault® technology. The BGM270S modules provide global regulatory certifications and support advanced development and debugging tools that simplify development and speed time to market.
-
Wi-Fi
SiWx917M Wi-Fi 6 plus Bluetooth LE 5.4 Wireless SoCs
SiWx917M Wi-Fi 6 plus Bluetooth LE 5.4 Wireless SoCs
Our SiWx917M SoC is our lowest power Wi-Fi 6 SoC, ideal for ultra-low power IoT wireless devices using Wi-Fi®, Bluetooth, Matter, and IP networking for secure cloud connectivity. It is optimal for developing battery operated devices that need long battery life. SiWx917M SoC includes an ultra-low power Wi-Fi 6 and Bluetooth Low Energy LE 5.4 wireless CPU subsystem, and an integrated micro-controller (MCU) application subsystem, security, peripherals and power management subsystem all in a single 7x7 mm QFN package. The wireless subsystem consists of a Network Wireless Processor running up to 160 MHz, baseband digital signal processing, analog front end, 2.4 GHz RF transceiver and integrated power amplifier. The application subsystem consists of an ARM® Cortex®-M4F running up to 180 MHz, embedded SRAM, FLASH, and Sensor Hub. The ARM® Cortex®-M4F is dedicated for peripheral and application-related processing, while the network wireless processor runs the wireless and networking stacks on independent threads, thus providing a fully integrated solution that is ready for a wide range of embedded wireless IoT applications.
Target applications include Smart Homes, Consumer Health and Wearables, Medical, Industrial, Retail, Smart Building and Cities, Asset Tracking.
SiWx917Y Wi-Fi 6 plus Bluetooth LE 5.4 Wireless Modules
SiWx917Y Wi-Fi 6 plus Bluetooth LE 5.4 Wireless Modules
Our SiWx917Y Wireless Module provides ultra-low-power Wi-Fi 6 and Bluetooth Low Energy LE 5.4 multiprotocol 2.4 GHz connectivity for energy-sensitive and battery-powered IoT devices. With the integrated antenna and worldwide RF regulatory certifications, the SiWx917Y Wireless Module reduces the time and costs needed for development and certifications. The ARM® Cortex®-M4 application microcontroller subsystem, Matter-support, large memory, Sensor Hub, and a rich set of peripherals make the SiWx917Y Wireless Module a versatile solution for any IoT use case. The intelligent power management delivers high-performance, long-range Wi-Fi 6 connectivity at the lowest power in its class, maximizing battery life and minimizing energy consumption for smart IoT devices.
Our SiWx917Y Module packs a fully integrated, shielded IoT wireless computing solution with an antenna, and worldwide RF-certifications in a package with dimensions of 16 x 21 x 2.3 mm. There are multiple orderable part numbers (OPN) available with different antenna, PSRAM, and Flash configurations and three operational modes: hostless system-on-chip (SoC), network co-processor (NCP), and radio co-processor (RCP), offering an optimal solution for IoT applications such as Smart Homes, Smart Cameras, Appliances, Consumer Health and Wearables, Clinical Medical, Industrial, Smart Building, and Asset Tracking.
The wireless subsystem consists of a network wireless processor running up to 160 MHz, baseband digital signal processing, analog front-end, RF transceiver, and integrated power amplifier. The application subsystem consists of an ARM® Cortex® M4 Processor with FPU subsystem running up to 180 MHz dedicated to peripheral and application processing. The high-performance dual-core architecture runs the applications and wireless stacks on separate cores to maximize performance and throughput and to guarantee timely processing of time-sensitive applications.
The SiWx917Y modules support RF regulatory certifications worldwide. They have modular radio type approvals for countries such as the USA (FCC), Canada (IC/ISED), MIC (Japan), and more. They also comply with the relevant EN standards (including EN 300 328 v2.2.2) for conformity with the directives and regulations in the EU (CE) and UK (UKCA) (Contact Silicon Labs sales for more details).
-
Wi-SUN
EFR32FG28 Sub-GHz Wireless + 2.4 GHz BLE SoCs
EFR32FG28 Sub-GHz Wireless + 2.4 GHz BLE SoCs
The EFR32FG28 SoC is an ideal dual band Sub-GHz + 2.4 GHz Bluetooth LE SoC solution for IoT applications in smart homes, security, lighting, building automation, and metering. This dual band solution combines a high-performance Sub-GHz radio that provides long range capabilities and a Bluetooth radio for increased design flexibility. The large memory footprint and increased IO count allows for design consolidation and Secure Vault™ gives flexibility to choose the security level that meets your product’s needs.
EFR32FG25 Sub-GHz Wireless SoCs
EFR32FG25 Sub-GHz Wireless SoCs
EFR32FG25 wireless SoCs are an ideal solution for long range, Sub-GHz wireless connectivity for smart metering, lighting, city and building automation. The inclusion of multi-rate OFDM, FSK, and O-QPSK modulation schemes allows for data rates up to 3.6 Mbps while keeping immunity to 2.4 GHz interference. The large memory footprint and increased IO count allows for design consolidation and when combined with Secure Vault™ can provide higher level system security.
EFR32FG12 Proprietary Wireless SoC - EFR32FG12
EFR32FG12 Proprietary Wireless SoC - EFR32FG12
EFR32FG12 wireless solutions combine an energy-friendly microcontroller (MCU) with a highly integrated radio transceiver supporting sub-GHz and 2.4 GHz proprietary wireless protocols and proprietary modulation schemes including OOK, shaped FSK, shaped OQPSK with DSSS, with and without FEC. Our solution provides industry-leading energy efficiency, ultra-fast wakeup times, a scalable power amplifier, an integrated 2.4 GHz balun and extensive MCU features. The devices are well suited for any battery-operated application and other systems requiring high performance and low energy consumption.
-
Proprietary
EFR32FG23L Ultra-Low Power, Application-Optimized Sub-Ghz SoC
EFR32FG23L Ultra-Low Power, Application-Optimized Sub-Ghz SoC
The EFR32FG23L Sub-GHz solution is an ultra-low power, cost-effective SoC designed with optimal flash and RAM for a diverse set of applications. The single die, multi-core solution, provides best-in-class link budget, low power consumption with fast wakeup times, and an integrated power amplifier to enable the next generation of secure connectivity for IoT devices. The FG23L provides efficiency and reliability, making it suitable for applications such as home and industrial automation, key fobs and smart city sensor nodes.
EFR32FG28 Sub-GHz Wireless + 2.4 GHz BLE SoCs
EFR32FG28 Sub-GHz Wireless + 2.4 GHz BLE SoCs
The EFR32FG28 SoC is an ideal dual band Sub-GHz + 2.4 GHz Bluetooth LE SoC solution for IoT applications in smart homes, security, lighting, building automation, and metering. This dual band solution combines a high-performance Sub-GHz radio that provides long range capabilities and a Bluetooth radio for increased design flexibility. The large memory footprint and increased IO count allows for design consolidation and Secure Vault™ gives flexibility to choose the security level that meets your product’s needs.
EFR32FG25 Sub-GHz Wireless SoCs
EFR32FG25 Sub-GHz Wireless SoCs
EFR32FG25 wireless SoCs are an ideal solution for long range, Sub-GHz wireless connectivity for smart metering, lighting, city and building automation. The inclusion of multi-rate OFDM, FSK, and O-QPSK modulation schemes allows for data rates up to 3.6 Mbps while keeping immunity to 2.4 GHz interference. The large memory footprint and increased IO count allows for design consolidation and when combined with Secure Vault™ can provide higher level system security.
EFR32FG23 Sub-GHz Wireless SoC
EFR32FG23 Sub-GHz Wireless SoC
The EFR32FG23 Flex Gecko SoC is an ideal solution for sub-GHz IoT wireless connectivity for smart home, security, lighting, building automation, and metering. The high-performance sub-GHz radio provides long range and is not susceptible to 2.4 GHz interference from technologies. The single die, multi-core solution, provides industry leading security, low power consumption with fast wakeup times, and an integrated power amplifier to enable the next generation of secure connectivity for IoT devices.
EFR32FG22 (FG22) Series 2 Proprietary Wireless 2.4 GHz SoC
EFR32FG22 (FG22) Series 2 Proprietary Wireless 2.4 GHz SoC
EFR32FG22 and EFR32FG22E proprietary wireless 2.4 GHz SoC solutions are part of the Wireless Gecko Series 2 platform. FG22 SoCs integrate a 38.4 MHz Arm® Cortex®-M33 core with TrustZone and a high-performance radio with a receive sensitivity of -102.3 dBm. Where FG22 allows you to create energy-efficient applications, the FG22E – ‘E’ denoting Energy Conservation – takes this a step further by enhancing battery longevity and supporting designs that eliminate the need for batteries altogether. The SoC's combination of ultra-low transmit and receive power (8.2 mA TX at +6 dBm, 3.6 mA RX), 1.2 µA deep-sleep mode power and innovative low-power features such as RFSense delivers industry-leading energy efficiency to extend the operational life of products with limited battery or energy harvesting options such as those used by electronic shelf labels and industrial wireless sensor nodes.
FGM230S Sub-GHz SiP Modules
FGM230S Sub-GHz SiP Modules
The FGM230S is a system-in-package (SiP) module for Sub-GHz connectivity for smart home, security, lighting, building automation, and metering. Based on the EFR32F23 SoC, it delivers robust RF performance, long-range, industry-leading security features, low-current consumption, a rich set of MCU peripherals, ample memory, and a wide operating temperature range, all in a 6.5 x 6.5 mm package. In addition, the FGM230S is a complete solution supported by robust and fully-upgradeable software, advanced development and debugging tools, and documentation that will simplify and minimize the development cycle and deployment of your end product, helping to accelerate its time to market significantly.
-
Zigbee
SiMG301 Series 3 Multiprotocol Wireless SoC
SiMG301 Series 3 Multiprotocol Wireless SoC
The SiMG301 SoC family belongs to our next generation Series 3 platform that further extends our leadership in ultra-low power IoT SoCs and modules. Series 3 brings new levels of compute, security, RF performance, and power efficiency that are necessary to address emerging IoT markets. The SiMG301 is purpose built for line powered smart devices including LED lighting, plugs and switches.
The multi-core device has an ARM® Cortex®-M33 running up to 150 MHz for application development and dedicated cores for the radio and security engine. Our Series 3 Secure Vault™ has been certified for PSA Certified Level 4, ensuring the highest level of attack resistance from PSA Certified, protecting both the data and the device. Memory options of up to 4 MB Flash and 512 kB RAM allow for more demanding applications including support for our concurrent multiprotocol (CMP) that can run both Zigbee and Matter over Thread at the same time on a single device, simplifying SKU management for the product manufacturer and ease of use for the end user.
Optimized for LED lighting applications, select SiMG301 devices integrate key features including a PIXELRZ single wire communication interface for LED controller ICs as well as a LED pre-driver that enables low level and consistent dimming, resulting in a simplified design, reduced BOM, and lower product cost.
EFR32MG24 Series 2 Multiprotocol Wireless SoC
EFR32MG24 Series 2 Multiprotocol Wireless SoC
The EFR32MG24 Wireless SoCs are ideal for mesh IoT wireless connectivity using Matter, OpenThread and Zigbee protocols for smart home, lighting, and building automation products. With key features like high performance 2.4 GHz RF, low current consumption, an AI/ML hardware accelerator and Secure Vault™, IoT device makers can create the smart, robust, and energy-efficient products that are secure from remote and local cyber-attacks. An ARM Cortex®-M33 running up to 78 MHz and up to 1.5 MB of Flash and 256 kB of RAM provides resources for demanding applications while leaving room for future growth. Target applications include gateways and hubs, sensors, switches, door locks, LED lighting, luminaires, location services, predictive maintenance, glass break detection, wake-word detection, and more.
EFR32MG26 Series 2 Multiprotocol Wireless SoC
EFR32MG26 Series 2 Multiprotocol Wireless SoC
The EFR32MG26 Multiprotocol Wireless SoCs are the most future-proof wireless SoCs that are ideal for mesh IoT wireless connectivity using Matter, OpenThread, and Zigbee protocols for smart home, lighting, and building automation products. With key features like high-performance 2.4 GHz RF, low current consumption, an AI/ML hardware accelerator, and Secure Vault™, IoT device makers can create the smart, robust, and energy-efficient products that are secure from remote and local cyber-attacks. An ARM Cortex®-M33 running up to 78 MHz and up to 3 MB of flash and 512 kB of RAM enables more complex applications and provides headroom for Matter over Thread. Target applications include gateways and hubs, LED lighting, switches, sensors, locks, glass break detection, predictive maintenance, wake-word detection, and more.
EFR32MG29 Series 2 Multiprotocol Wireless SoC - MG29
EFR32MG29 Series 2 Multiprotocol Wireless SoC - MG29
The EFR32MG29 wireless SoC is ideal for low power, small form factor devices that benefit from advanced security and high memory. With key features like high performance 2.4 GHz RF, low current consumption and Secure Vault™ High, IoT device makers can create smart, robust, and energy-efficient products that are secure from remote and local cyber-attacks. In addition, 1024 kB of Flash and 256 kB of RAM ensures there is enough memory for Zigbee and multiprotocol applications. Furthermore, DCDC boost enables operation at 1.2 Volts and allows support for multiple battery chemistries.
EFR32MG27 Series 2 Multiprotocol Wireless SoC - MG27
EFR32MG27 Series 2 Multiprotocol Wireless SoC - MG27
Our EFR32MG27 SoC expands our Zigbee portfolio and has been developed specifically for low power, small form factor end-devices. The integrated DCDC Boost provides IoT device makers the ability to run down to 0.8 Volts, enabling the use of single-cell alkaline and button cells to reduce the device form factor and cost.
EFR32MG21 Series 2 Multiprotocol Wireless SoC
EFR32MG21 Series 2 Multiprotocol Wireless SoC
EFR32MG21 devices bring high performance, low power and secure solutions to the IoT. Designed to increase processing capability, improve RF performance and lower active current, EFR32MG21 devices are 2.4 GHz wireless SoCs optimized for line-powered Zigbee, Thread and Bluetooth mesh applications, including connected lighting, gateways, voice assistants and smart metering.
The EFR32MG21 family of SoCs includes an integrated security subsystem and devices that can take advantage of Secure Vault technologies. Secure Vault delivers leading security software features with physically unclonable function (PUF) hardware technology to greatly reduce the risk of IoT security breaches and compromised intellectual property.
With better than -104.3 dBm sensitivity for both 802.15.4 and Bluetooth Long Range and up to +20 dBm output power, EFR32MG21 provides a robust RF link to ensure reliable communications. EFR32MG21 uses Simplicity Studio 5 development tools, providing easy migration and fast time-to-market with development kits, SDKs, mobile apps and our patented network analyzer.
EFR32MG27 (MGM270S) Series 2 Modules
EFR32MG27 (MGM270S) Series 2 Modules
The MGM270S is a secure, high-performance wireless module designed for battery-powered and line-powered IoT devices operating in the 2.4 GHz band. Built on the Series 2 EFR32MG27 SoC, the MGM270S supports both Zigbee and Bluetooth Low Energy connectivity, delivering exceptional RF performance alongside industry-leading energy efficiency. It is a complete system-in-package (SiP) solution, offering robust and fully upgradable software stacks, global regulatory certifications, and comprehensive development and debugging tools. Extensive documentation further simplifies design and accelerates time-to-market for your end products and makes it ideal for a broad range of applications, including home end devices, mesh networking, field and asset monitoring, industrial automation, access control, and power tools.
-
Z-Wave
EFR32ZG28 SoCs
EFR32ZG28 SoCs
The EFR32ZG28 SoC is an ideal dual band Sub-GHz + 2.4 GHz BLE SoC solution for “Internet of Things”. The ZG28 is an ideal platform for Z-Wave applications that require more Flash, RAM and GPIO than the ZG23 device. The ZG28 is pin compatible with the ZG23 in the 6x6 QFN48 package. Z-Wave addresses applications for smart homes, security, lighting, and hospitality. The ZG28 can also support other protocols including Wi-SUN, Amazon Sidewalk, and Wireless M-BUS.
The single die, multi-core solution, provides industry leading security, low power consumption with fast wakeup times, and integrated power amplifiers to enable the next level of secure connectivity for IoT devices. The Large memory footprint and the integration of AI/ML hardware accelerator is ideal for Smart End Nodes.
ZGM230S Modules
ZGM230S Modules
The ZGM230S is a system-in-package (SiP) module for Z-Wave connectivity and networking built for the performance, security, and energy demands of the Smart Home. Based on the EFR32ZG23 SoC, it delivers robust RF performance, long-range, industry leading security features, low-current consumption, a rich set of MCU peripherals, all in a 6.5 x 6.5 mm package. The ZGM230S is a complete solution supported by powerful and fully upgradeable software, advanced development and debugging tools, and documentation that will simplify and minimize the development cycle, certification process, and deployment of your end product, helping to accelerate its time-to-market significantly.
EFR32ZG23 SoCs
EFR32ZG23 SoCs
Z-Wave 800 Modem SoCs are designed to meet the demands of the future smart home, hospitality, and MDU IoT products, where range, performance, and device security are key. While the EFR32ZG23 devices are the ideal solution for Z-Wave, they can also support other protocols including Wi-SUN, Amazon Sidewalk, and Wireless M-BUS IoT applications. The single die, multi-core solution, provides industry leading security, low power consumption with fast wakeup times, and an integrated power amplifier to enable the next generation of secure connectivity for IoT devices.
-
Multiprotocol
SiMG301 Series 3 Multiprotocol Wireless SoC
SiMG301 Series 3 Multiprotocol Wireless SoC
The SiMG301 SoC family belongs to our next generation Series 3 platform that further extends our leadership in ultra-low power IoT SoCs and modules. Series 3 brings new levels of compute, security, RF performance, and power efficiency that are necessary to address emerging IoT markets. The SiMG301 is purpose built for line powered smart devices including LED lighting, plugs and switches.
The multi-core device has an ARM® Cortex®-M33 running up to 150 MHz for application development and dedicated cores for the radio and security engine. Our Series 3 Secure Vault™ has been certified for PSA Certified Level 4, ensuring the highest level of attack resistance from PSA Certified, protecting both the data and the device. Memory options of up to 4 MB Flash and 512 kB RAM allow for more demanding applications including support for our concurrent multiprotocol (CMP) that can run both Zigbee and Matter over Thread at the same time on a single device, simplifying SKU management for the product manufacturer and ease of use for the end user.
Optimized for LED lighting applications, select SiMG301 devices integrate key features including a PIXELRZ single wire communication interface for LED controller ICs as well as a LED pre-driver that enables low level and consistent dimming, resulting in a simplified design, reduced BOM, and lower product cost.
EFR32MG27 Series 2 Multiprotocol Wireless SoC - MG27
EFR32MG27 Series 2 Multiprotocol Wireless SoC - MG27
Our EFR32MG27 SoC expands our Zigbee portfolio and has been developed specifically for low power, small form factor end-devices. The integrated DCDC Boost provides IoT device makers the ability to run down to 0.8 Volts, enabling the use of single-cell alkaline and button cells to reduce the device form factor and cost.
EFR32MG26 Series 2 Multiprotocol Wireless SoC
EFR32MG26 Series 2 Multiprotocol Wireless SoC
The EFR32MG26 Multiprotocol Wireless SoCs are the most future-proof wireless SoCs that are ideal for mesh IoT wireless connectivity using Matter, OpenThread, and Zigbee protocols for smart home, lighting, and building automation products. With key features like high-performance 2.4 GHz RF, low current consumption, an AI/ML hardware accelerator, and Secure Vault™, IoT device makers can create the smart, robust, and energy-efficient products that are secure from remote and local cyber-attacks. An ARM Cortex®-M33 running up to 78 MHz and up to 3 MB of flash and 512 kB of RAM enables more complex applications and provides headroom for Matter over Thread. Target applications include gateways and hubs, LED lighting, switches, sensors, locks, glass break detection, predictive maintenance, wake-word detection, and more.
EFR32MG24 Series 2 Multiprotocol Wireless SoC
EFR32MG24 Series 2 Multiprotocol Wireless SoC
The EFR32MG24 Wireless SoCs are ideal for mesh IoT wireless connectivity using Matter, OpenThread and Zigbee protocols for smart home, lighting, and building automation products. With key features like high performance 2.4 GHz RF, low current consumption, an AI/ML hardware accelerator and Secure Vault™, IoT device makers can create the smart, robust, and energy-efficient products that are secure from remote and local cyber-attacks. An ARM Cortex®-M33 running up to 78 MHz and up to 1.5 MB of Flash and 256 kB of RAM provides resources for demanding applications while leaving room for future growth. Target applications include gateways and hubs, sensors, switches, door locks, LED lighting, luminaires, location services, predictive maintenance, glass break detection, wake-word detection, and more.
EFR32MG21 Series 2 Multiprotocol Wireless SoC
EFR32MG21 Series 2 Multiprotocol Wireless SoC
EFR32MG21 devices bring high performance, low power and secure solutions to the IoT. Designed to increase processing capability, improve RF performance and lower active current, EFR32MG21 devices are 2.4 GHz wireless SoCs optimized for line-powered Zigbee, Thread and Bluetooth mesh applications, including connected lighting, gateways, voice assistants and smart metering.
The EFR32MG21 family of SoCs includes an integrated security subsystem and devices that can take advantage of Secure Vault technologies. Secure Vault delivers leading security software features with physically unclonable function (PUF) hardware technology to greatly reduce the risk of IoT security breaches and compromised intellectual property.
With better than -104.3 dBm sensitivity for both 802.15.4 and Bluetooth Long Range and up to +20 dBm output power, EFR32MG21 provides a robust RF link to ensure reliable communications. EFR32MG21 uses Simplicity Studio 5 development tools, providing easy migration and fast time-to-market with development kits, SDKs, mobile apps and our patented network analyzer.
-
Thread
SiMG301 Series 3 Multiprotocol Wireless SoC
SiMG301 Series 3 Multiprotocol Wireless SoC
The SiMG301 SoC family belongs to our next generation Series 3 platform that further extends our leadership in ultra-low power IoT SoCs and modules. Series 3 brings new levels of compute, security, RF performance, and power efficiency that are necessary to address emerging IoT markets. The SiMG301 is purpose built for line powered smart devices including LED lighting, plugs and switches.
The multi-core device has an ARM® Cortex®-M33 running up to 150 MHz for application development and dedicated cores for the radio and security engine. Our Series 3 Secure Vault™ has been certified for PSA Certified Level 4, ensuring the highest level of attack resistance from PSA Certified, protecting both the data and the device. Memory options of up to 4 MB Flash and 512 kB RAM allow for more demanding applications including support for our concurrent multiprotocol (CMP) that can run both Zigbee and Matter over Thread at the same time on a single device, simplifying SKU management for the product manufacturer and ease of use for the end user.
Optimized for LED lighting applications, select SiMG301 devices integrate key features including a PIXELRZ single wire communication interface for LED controller ICs as well as a LED pre-driver that enables low level and consistent dimming, resulting in a simplified design, reduced BOM, and lower product cost.
EFR32MG24 Series 2 Multiprotocol Wireless SoC
EFR32MG24 Series 2 Multiprotocol Wireless SoC
The EFR32MG24 Wireless SoCs are ideal for mesh IoT wireless connectivity using Matter, OpenThread and Zigbee protocols for smart home, lighting, and building automation products. With key features like high performance 2.4 GHz RF, low current consumption, an AI/ML hardware accelerator and Secure Vault™, IoT device makers can create the smart, robust, and energy-efficient products that are secure from remote and local cyber-attacks. An ARM Cortex®-M33 running up to 78 MHz and up to 1.5 MB of Flash and 256 kB of RAM provides resources for demanding applications while leaving room for future growth. Target applications include gateways and hubs, sensors, switches, door locks, LED lighting, luminaires, location services, predictive maintenance, glass break detection, wake-word detection, and more.
EFR32MG26 Series 2 Multiprotocol Wireless SoC
EFR32MG26 Series 2 Multiprotocol Wireless SoC
The EFR32MG26 Multiprotocol Wireless SoCs are the most future-proof wireless SoCs that are ideal for mesh IoT wireless connectivity using Matter, OpenThread, and Zigbee protocols for smart home, lighting, and building automation products. With key features like high-performance 2.4 GHz RF, low current consumption, an AI/ML hardware accelerator, and Secure Vault™, IoT device makers can create the smart, robust, and energy-efficient products that are secure from remote and local cyber-attacks. An ARM Cortex®-M33 running up to 78 MHz and up to 3 MB of flash and 512 kB of RAM enables more complex applications and provides headroom for Matter over Thread. Target applications include gateways and hubs, LED lighting, switches, sensors, locks, glass break detection, predictive maintenance, wake-word detection, and more.
EFR32MG27 Series 2 Multiprotocol Wireless SoC - MG27
EFR32MG27 Series 2 Multiprotocol Wireless SoC - MG27
Our EFR32MG27 SoC expands our Zigbee portfolio and has been developed specifically for low power, small form factor end-devices. The integrated DCDC Boost provides IoT device makers the ability to run down to 0.8 Volts, enabling the use of single-cell alkaline and button cells to reduce the device form factor and cost.
EFR32MG21 Series 2 Multiprotocol Wireless SoC
EFR32MG21 Series 2 Multiprotocol Wireless SoC
EFR32MG21 devices bring high performance, low power and secure solutions to the IoT. Designed to increase processing capability, improve RF performance and lower active current, EFR32MG21 devices are 2.4 GHz wireless SoCs optimized for line-powered Zigbee, Thread and Bluetooth mesh applications, including connected lighting, gateways, voice assistants and smart metering.
The EFR32MG21 family of SoCs includes an integrated security subsystem and devices that can take advantage of Secure Vault technologies. Secure Vault delivers leading security software features with physically unclonable function (PUF) hardware technology to greatly reduce the risk of IoT security breaches and compromised intellectual property.
With better than -104.3 dBm sensitivity for both 802.15.4 and Bluetooth Long Range and up to +20 dBm output power, EFR32MG21 provides a robust RF link to ensure reliable communications. EFR32MG21 uses Simplicity Studio 5 development tools, providing easy migration and fast time-to-market with development kits, SDKs, mobile apps and our patented network analyzer.
-
Matter
SiMG301 Series 3 Multiprotocol Wireless SoC
SiMG301 Series 3 Multiprotocol Wireless SoC
The SiMG301 SoC family belongs to our next generation Series 3 platform that further extends our leadership in ultra-low power IoT SoCs and modules. Series 3 brings new levels of compute, security, RF performance, and power efficiency that are necessary to address emerging IoT markets. The SiMG301 is purpose built for line powered smart devices including LED lighting, plugs and switches.
The multi-core device has an ARM® Cortex®-M33 running up to 150 MHz for application development and dedicated cores for the radio and security engine. Our Series 3 Secure Vault™ has been certified for PSA Certified Level 4, ensuring the highest level of attack resistance from PSA Certified, protecting both the data and the device. Memory options of up to 4 MB Flash and 512 kB RAM allow for more demanding applications including support for our concurrent multiprotocol (CMP) that can run both Zigbee and Matter over Thread at the same time on a single device, simplifying SKU management for the product manufacturer and ease of use for the end user.
Optimized for LED lighting applications, select SiMG301 devices integrate key features including a PIXELRZ single wire communication interface for LED controller ICs as well as a LED pre-driver that enables low level and consistent dimming, resulting in a simplified design, reduced BOM, and lower product cost.
SiWx917M Wi-Fi 6 plus Bluetooth LE 5.4 Wireless SoCs
SiWx917M Wi-Fi 6 plus Bluetooth LE 5.4 Wireless SoCs
Our SiWx917M SoC is our lowest power Wi-Fi 6 SoC, ideal for ultra-low power IoT wireless devices using Wi-Fi®, Bluetooth, Matter, and IP networking for secure cloud connectivity. It is optimal for developing battery operated devices that need long battery life. SiWx917M SoC includes an ultra-low power Wi-Fi 6 and Bluetooth Low Energy LE 5.4 wireless CPU subsystem, and an integrated micro-controller (MCU) application subsystem, security, peripherals and power management subsystem all in a single 7x7 mm QFN package. The wireless subsystem consists of a Network Wireless Processor running up to 160 MHz, baseband digital signal processing, analog front end, 2.4 GHz RF transceiver and integrated power amplifier. The application subsystem consists of an ARM® Cortex®-M4F running up to 180 MHz, embedded SRAM, FLASH, and Sensor Hub. The ARM® Cortex®-M4F is dedicated for peripheral and application-related processing, while the network wireless processor runs the wireless and networking stacks on independent threads, thus providing a fully integrated solution that is ready for a wide range of embedded wireless IoT applications.
Target applications include Smart Homes, Consumer Health and Wearables, Medical, Industrial, Retail, Smart Building and Cities, Asset Tracking.
EFR32MG24 Series 2 Multiprotocol Wireless SoC
EFR32MG24 Series 2 Multiprotocol Wireless SoC
The EFR32MG24 Wireless SoCs are ideal for mesh IoT wireless connectivity using Matter, OpenThread and Zigbee protocols for smart home, lighting, and building automation products. With key features like high performance 2.4 GHz RF, low current consumption, an AI/ML hardware accelerator and Secure Vault™, IoT device makers can create the smart, robust, and energy-efficient products that are secure from remote and local cyber-attacks. An ARM Cortex®-M33 running up to 78 MHz and up to 1.5 MB of Flash and 256 kB of RAM provides resources for demanding applications while leaving room for future growth. Target applications include gateways and hubs, sensors, switches, door locks, LED lighting, luminaires, location services, predictive maintenance, glass break detection, wake-word detection, and more.
EFR32MG26 Series 2 Multiprotocol Wireless SoC
EFR32MG26 Series 2 Multiprotocol Wireless SoC
The EFR32MG26 Multiprotocol Wireless SoCs are the most future-proof wireless SoCs that are ideal for mesh IoT wireless connectivity using Matter, OpenThread, and Zigbee protocols for smart home, lighting, and building automation products. With key features like high-performance 2.4 GHz RF, low current consumption, an AI/ML hardware accelerator, and Secure Vault™, IoT device makers can create the smart, robust, and energy-efficient products that are secure from remote and local cyber-attacks. An ARM Cortex®-M33 running up to 78 MHz and up to 3 MB of flash and 512 kB of RAM enables more complex applications and provides headroom for Matter over Thread. Target applications include gateways and hubs, LED lighting, switches, sensors, locks, glass break detection, predictive maintenance, wake-word detection, and more.
EFR32MG21 Series 2 Multiprotocol Wireless SoC
EFR32MG21 Series 2 Multiprotocol Wireless SoC
EFR32MG21 devices bring high performance, low power and secure solutions to the IoT. Designed to increase processing capability, improve RF performance and lower active current, EFR32MG21 devices are 2.4 GHz wireless SoCs optimized for line-powered Zigbee, Thread and Bluetooth mesh applications, including connected lighting, gateways, voice assistants and smart metering.
The EFR32MG21 family of SoCs includes an integrated security subsystem and devices that can take advantage of Secure Vault technologies. Secure Vault delivers leading security software features with physically unclonable function (PUF) hardware technology to greatly reduce the risk of IoT security breaches and compromised intellectual property.
With better than -104.3 dBm sensitivity for both 802.15.4 and Bluetooth Long Range and up to +20 dBm output power, EFR32MG21 provides a robust RF link to ensure reliable communications. EFR32MG21 uses Simplicity Studio 5 development tools, providing easy migration and fast time-to-market with development kits, SDKs, mobile apps and our patented network analyzer.
-
Amazon Sidewalk
EFR32SG28 Dual-Band Wireless SoC for Amazon Sidewalk
EFR32SG28 Dual-Band Wireless SoC for Amazon Sidewalk
The EFR32SG28 is a secure, low power dual-band SoC for Amazon Sidewalk devices that supports Bluetooth Low Energy and sub-GHz FSK, providing reliable connectivity in the home using Bluetooth LE and beyond the front door using sub-GHz FSK to cover detached buildings, pools, and spas. The multi-core device has efficient ARM Cortex®-M33 running up to 78 MHz and with 1024 kB of Flash and 256 kB of RAM. The low active and sleep currents make it ideal for battery operated end devices like sensors including door, window, and temperature sensors devices, while the link budget of 128.6 dBm provides long range and reliable communication. The dedicated security core supports our Secure Vault™ High, bringing industry leading IoT security to the device to protect wireless data and the device from both remote and local attacks.
EFR32SG23 Sub-GHz Wireless SoC for Amazon Sidewalk
EFR32SG23 Sub-GHz Wireless SoC for Amazon Sidewalk
The EFR32SG23 is a secure, low power wireless SoC for Amazon Sidewalk devices that supports sub-GHz FSK, providing reliable range beyond the front door to cover detached buildings, pools, and spas. The multi-core device has efficient ARM Cortex®-M33 running up to 78 MHz and with 512 kB of Flash and 64 kB of RAM. The low active and sleep currents make it ideal for battery operated end devices like sensors including door, window, and temperature sensors devices, while the link budget of 129.5 dBm provides long range and reliable communication. The dedicated security core supports our Secure Vault™ High, bring industry leading IoT security to the device to protect wireless data and the device from both remote and local attacks.
Simplicity Studio
Get up and running quickly with precompiled demos, application notes and examples. Use advanced tools including energy profiling and network analysis to optimize your MCU and wireless systems.
Works With 2025 On-Demand IoT Training
Relive every keynote, fireside chat, and deep-dive training from this year’s premier IoT conference. Stream the insights, innovations, and inspiration that are shaping the connected future—whenever and wherever it suits you.