Device/Module image

BT121

Connectivity to Both Bluetooth BR/EDR and Smart Devices

BT121 is a Bluetooth Smart Ready module targeted for applications that require both Bluetooth Smart and Classic connectivity. It can connect to legacy devices that only support Bluetooth SPP or Apple iAP2 profiles as well to devices that support Bluetooth Smart. BT121 integrates a high-performance Bluetooth radio, a low-power ARM® Cortex® microcontroller and a Bluegiga Bluetooth Smart Ready stack software marking it extremely easy-to-use as no RF or Bluetooth software development are needed. BT121 can be used as a modem together with a separate host MCU, but applications can also be embedded into the built-in ARM Cortex MCU with the Bluegiga BGScript™ scripting language.
 

Key Specs

 
TX Power (dBm)
+12 (BR/EDR) +8 (BLE)
RX Sensitivity (dBm)
-96
Typical Range
200-400 meter LoS range
Dimensions (mm)
11.0 x 13.9 x 2.2
TX Power (dBm)
+12 (BR/EDR) +8 (BLE)
RX Sensitivity (dBm)
-96
Typical Range
200-400 meter LoS range
Dimensions (mm)
11.0 x 13.9 x 2.2
Bluegiga Classic Legacy Modules Block Diagram
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results