Device/Module image

BGX220S22HNA

Wireless Xpress Modules BGX220

The Bluetooth Xpress BGX220S22HNA module with up to 6 programmable output power delivers a complete Bluetooth 5 cable replacement IoT solution requiring no wireless firmware development. Using only the BGX220's UART interface, embedded systems can connect and communicate across a BLE link to smartphones and other BGX devices. Additional features such as an I2C main interface for BLE-to-I2C communication, GPIO control, and event monitoring with autonomous response provide more ways of adding features to a design.

Communicate wirelessly with smartphones and other Bluetooth Xpress devices. With its integrated antenna, RF certifications and built-in cloud connectivity for secure updates through the Xpress framework for iOS and Android development, the BGX220S22HNA addresses every challenge point in Bluetooth development, from device to cloud.

 

Key Specs

 
Antenna Option
Built-in
Bluetooth 5
Yes
TX Power
6
RX Sensitivity
-98.9
Dimensions (mm)
6 x 6 x 1.1
Antenna Option
Built-in
Bluetooth 5
Yes
TX Power
6
RX Sensitivity
-98.9
Dimensions (mm)
6 x 6 x 1.1
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

Close
Loading Results
Close