Not Recommended for New Designs: This part is Not Recommended for New Designs (NRND). For newer designs, we recommend you use:
Device/Module image

BLE113

Bluetooth Low Energy Bluegiga Legacy Modules

For new Bluetooth 5 designs, we recommend our latest BGM and BGX Bluetooth modules, based on our EFR32BG SoCs.

 BLE113 is a Bluetooth Smart module targeted for small and low-power sensors and accessories. It integrates all features required for a Bluetooth Smart application, including Bluetooth radio, software stack and GATT-based profiles. The BLE113 Bluetooth Smart module can also host end-user applications, meaning no external microcontroller is required in size or price constrained devices. The module has flexible hardware interfaces to connect to different peripherals and sensors and can be powered directly from a standard 3V coin cell battery or a pair of AAA batteries. In the lowest power sleep mode it merely consumes 500 nA and will wake up within a few hundred microseconds. 

 

Key Specs

 
TX Power
0
RX Sensitivity
-93
Typical Range
40
MCU Core
8051
Dimensions (mm)
15.75 x 9.15 x 1.9
TX Power
0
RX Sensitivity
-93
Typical Range
40
MCU Core
8051
Dimensions (mm)
15.75 x 9.15 x 1.9
Bluegiga Legacy Modules Block Diagram
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

Close
Loading Results
Close